COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bushing Bore Range

Chain Pitch Size

Length Through Bore

Number of Teeth

N/A Tsubaki (UST) 42 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.0000 to 3.9375 in N/A 1-1/2 in N/A 2.5000 in N/A 42
N/A Tsubaki (UST) 70 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 1-3/4 in N/A 5.1875 in N/A 70
N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 1-3/4 in N/A 5.1875 in N/A 80
N/A Tsubaki (UST) 13 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.8750 to 3.5000 in N/A 2 in N/A 1.6250 in N/A 13
N/A Tsubaki (UST) 35 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.4375 to 4.5000 in N/A 2 in N/A 3-3/16 in N/A 35
N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 2 in N/A 5.1875 in N/A 80
N/A Tsubaki (UST) 21 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 21
N/A Tsubaki (UST) 24 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 24
N/A Tsubaki (UST) 25 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 25
N/A Tsubaki (UST) 26 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 26
N/A Tsubaki (UST) 28 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 28
N/A Tsubaki (UST) 40 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 1.6875 in N/A 3/8 in N/A 0.8125 in N/A 40
N/A Tsubaki (UST) 48 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 1.6875 in N/A 3/8 in N/A 0.8125 in N/A 48
N/A Tsubaki (UST) 112 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 112
N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 80
N/A Tsubaki (UST) 84 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 84
N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.8125 in N/A 5/8 in N/A 1.2500 in N/A 80
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1