| Items |
00174308 Tsubaki (UST) 60 Teeth TL Bushed Sprocket |
00174443 Tsubaki (UST) 60 Teeth TL Bushed Sprocket |
00174449 Tsubaki (UST) 70 Teeth TL Bushed Sprocket |
00180809 Tsubaki (UST) 19 Teeth TL Bushed Sprocket |
00180819 Tsubaki (UST) 21 Teeth TL Bushed Sprocket |
|||||
| Description | N/A 120CTL60 3535 Sprocket | N/A 140CTL60 4040 Sprocket | N/A 140CTL70 4040 Sprocket | N/A 35BTL19 Sprocket 1008 Old TLB319 | N/A 35BTL21 Sprocket | |||||
| Supplier Name | N/A Tsubaki (UST) | |||||||||
| Manufacturer Part Number | N/A 120CTL60 | N/A 140CTL60 | N/A 140CTL70 | N/A 35BTL19 | N/A 35BTL21 | |||||
| Bushing Bore Range | N/A 1.1875 to 3.5000 in | N/A 1.4375 to 4.0000 in | N/A 1.4375 to 4.0000 in | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.0000 in | |||||
| Bushing Size | N/A 3535 | N/A 4040 | N/A 4040 | N/A 1008 | N/A 1008 | |||||
| Bushing Type | N/A Taper Lock Bushing | |||||||||
| Chain Number | N/A 120 | N/A 140 | N/A 140 | N/A 35 | N/A 35 | |||||
| Chain Pitch Size | N/A 1-1/2 in | N/A 1-3/4 in | N/A 1-3/4 in | N/A 3/8 in | N/A 3/8 in | |||||
| Hardened Teeth | N/A No | |||||||||
| Length Through Bore | N/A 3-1/2 in | N/A 4.0000 in | N/A 4.0000 in | N/A 0.8750 in | N/A 0.8750 in | |||||
| UPC Code | N/A 097039373243 | N/A 097039373403 | N/A 097039373410 | N/A 097039371348 | N/A 097039371362 | |||||
| Material | N/A Steel | |||||||||
| Number of Strands Across | N/A 1 | |||||||||
| Number of Teeth | N/A 60 | N/A 60 | N/A 70 | N/A 19 | N/A 21 | |||||
| Pitch Diameter | N/A 28.6610 in | N/A 33.4370 in | N/A 39.0060 in | N/A 2.279 in | N/A 2.5160 in | |||||
| Pitch Type | N/A Single | |||||||||
| Tooth Width | N/A 0.9240 in | N/A 0.9240 in | N/A 0.9240 in | N/A 0.1680 in | N/A 0.1680 in | |||||
| Weight | N/A 140.00 lb | N/A 188.00 lb | N/A 241.00 lb | N/A 0.5 lb | N/A 0.7 lb | |||||
|
|
||||||||||