COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Bore Range

Chain Pitch Size

Length Through Bore

Number of Teeth

N/A Tsubaki (UST) 60 Teeth TL Bushed Sprocket N/A 1.1875 to 3.5000 in N/A 1-1/2 in N/A 3-1/2 in N/A 60
N/A Tsubaki (UST) 60 Teeth TL Bushed Sprocket N/A 1.4375 to 4.0000 in N/A 1-3/4 in N/A 4.0000 in N/A 60
N/A Tsubaki (UST) 70 Teeth TL Bushed Sprocket N/A 1.4375 to 4.0000 in N/A 1-3/4 in N/A 4.0000 in N/A 70
N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 3/8 in N/A 0.8750 in N/A 19
N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 3/8 in N/A 0.8750 in N/A 21
N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 3/8 in N/A 1 in N/A 22
N/A Tsubaki (UST) 14 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 14
N/A Tsubaki (UST) 15 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 15
N/A Tsubaki (UST) 16 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 16
N/A Tsubaki (UST) 17 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 17
N/A Tsubaki (UST) 18 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 18
N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 19
N/A Tsubaki (UST) 20 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 20
N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 21
N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 22
N/A Tsubaki (UST) 23 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 23
N/A Tsubaki (UST) 24 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 24
N/A Tsubaki (UST) 25 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 25
N/A Tsubaki (UST) 26 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 26
N/A Tsubaki (UST) 28 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 28
N/A Tsubaki (UST) 30 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 30
N/A Tsubaki (UST) 70 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 70
N/A Tsubaki (UST) 80 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 80
N/A Tsubaki (UST) 84 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 84
N/A Tsubaki (UST) 96 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 96
1 - 25 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4