| Items |
00243412 Climax Metal CC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling |
00243417 Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling |
00243421 Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling |
00243426 Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling |
00243430 Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling |
|||||
| Description | N/A CC-025-025 Clamp-Type Shaft Coupling | N/A CC-037-025 Clamp-Type Shaft Coupling | N/A CC-037-037 Clamp-Type Shaft Coupling | N/A CC-050-037 Clamp-Type Shaft Coupling | N/A CC-050-050 Clamp-Type Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A CC-025-025 | N/A CC-037-025 | N/A CC-037-037 | N/A CC-050-037 | N/A CC-050-050 | |||||
| Series | N/A CC | |||||||||
| Bore - Side 1 | N/A 0.2500 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.5000 in | |||||
| Bore - Side 2 | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.5000 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Coupling Type | N/A One-Piece Clamp without Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| UPC Code | N/A | |||||||||
| Outside Diameter | N/A 0.8125 in | N/A 1.0625 in | N/A 1.0625 in | N/A 1.25 in | N/A 1.25 in | |||||
| Overall Length | N/A 1.2500 in | N/A 1.6250 in | N/A 1.6250 in | N/A 1.8750 in | N/A 1.8750 in | |||||
| Screw Thread Size | N/A 4-40 x 3/8 in | N/A 6-32 x 1/2 in | N/A 6-32 x 3/8 in | N/A 8-32 x 1/2 in | N/A 8-32 x 1/2 in | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 0.14 lb | N/A 0.32 lb | N/A 0.310 lb | N/A 0.51 lb | N/A 0.48 lb | |||||
|
|
||||||||||