| Items |
03374302 INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing |
02684949 INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing |
00597264 INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing |
01449243 INA (Schaeffler) ZARF Series 60 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing |
01514982 INA (Schaeffler) ZARN Series 55 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing |
|||||
| Description | N/A ZARF45130-L-TV Ball Screw Support Bearing | N/A ZARF35110-TV Ball Screw Support Bearing | N/A ZARF45130-TV Ball Screw Support Bearing | N/A ZARF60150-L-TV Ball Screw Support Bearing | N/A ZARN55115-TV Ball Screw Support Bearing | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A ZARF45130-L-TV | N/A ZARF35110-TV | N/A ZARF45130-TV | N/A ZARF60150-L-TV | N/A ZARN55115-TV | |||||
| Axial Dynamic Load Capacity | N/A 34600 lbf | N/A 23600 lbf | N/A 34600 lbf | N/A 42000 lbf | N/A 39800 lbf | |||||
| Axial Static Load Capacity | N/A 91100 lbf | N/A 59600 lbf | N/A 91100 lbf | N/A 123700 lbf | N/A 112400 lbf | |||||
| Bearing Type | N/A Needle Roller/Axial Cylindrical Roller | |||||||||
| Bore Diameter | N/A 45 mm | N/A 35 mm | N/A 45 mm | N/A 60 mm | N/A 55 mm | |||||
| Cage Material | N/A Plastic | |||||||||
| Closure Type | N/A Open | |||||||||
| Fillet Radius | N/A 0.6 mm | |||||||||
| Maximum Speed | N/A 1150 rpm3300 rpm | N/A 4000 rpm | N/A 1150 rpm3300 rpm | N/A 950 rpm2700 rpm | N/A 2900 rpm | |||||
| Operating Temperature Range | N/A -30 to 120 ºC | |||||||||
| Outside Diameter | N/A 130 mm | N/A 110 mm | N/A 130 mm | N/A 150 mm | N/A 115 mm | |||||
| Overall Width | N/A 103 mm | N/A 66 mm | N/A 82 mm | N/A 103 mm | N/A 82 mm | |||||
| Radial Bearing Outside Diameter | N/A 70 mm | N/A 73 mm | N/A 90 mm | N/A 90 mm | N/A 100 mm | |||||
| Radial Dynamic Load Capacity | N/A 9000 lbf | N/A 6200 lbf | N/A 9000 lbf | N/A 10000 lbf | N/A 9900 lbf | |||||
| Radial Static Load Capacity | N/A 18400 lbf | N/A 11900 lbf | N/A 18400 lbf | N/A 20700 lbf | N/A 22000 lbf | |||||
| Series | N/A ZARF | N/A ZARF | N/A ZARF | N/A ZARF | N/A ZARN | |||||
| Thrust Bearing Type | N/A Double-Direction | |||||||||
| Weight | N/A 11.35 lb | N/A 5.39 lb | N/A 10.30 lb | N/A 14.12 lb | N/A 9.24 lb | |||||
| UPC Code | N/A | |||||||||
|
|
||||||||||