Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 03374302 | N/A INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 34600 lbf | Axial Static Load Capacity N/A 91100 lbf | Bore Diameter N/A 45 mm | Outside Diameter N/A 130 mm |
| 02684949 | N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 23600 lbf | Axial Static Load Capacity N/A 59600 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 110 mm |
| 00597264 | N/A INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 34600 lbf | Axial Static Load Capacity N/A 91100 lbf | Bore Diameter N/A 45 mm | Outside Diameter N/A 130 mm |
| 01449243 | N/A INA (Schaeffler) ZARF Series 60 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 42000 lbf | Axial Static Load Capacity N/A 123700 lbf | Bore Diameter N/A 60 mm | Outside Diameter N/A 150 mm |
| 01514982 | N/A INA (Schaeffler) ZARN Series 55 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 39800 lbf | Axial Static Load Capacity N/A 112400 lbf | Bore Diameter N/A 55 mm | Outside Diameter N/A 115 mm |
| 00597319 | N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 13300 lbf | Axial Static Load Capacity N/A 37000 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 75 mm |
| 00597253 | N/A INA (Schaeffler) ZARN Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8800 lbf | Axial Static Load Capacity N/A 22700 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm |
| 01606844 | N/A INA (Schaeffler) ZARN Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 13700 lbf | Axial Static Load Capacity N/A 39800 lbf | Bore Diameter N/A 45 mm | Outside Diameter N/A 80 mm |
| 01508394 | N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 18000 lbf | Axial Static Load Capacity N/A 45000 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 72 mm |
| 00597251 | N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 38700 lbf | Axial Static Load Capacity N/A 107900 lbf | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm |
| 00597302 | N/A INA (Schaeffler) ZARF Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 7500 lbf | Axial Static Load Capacity N/A 17100 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 68 mm |
| 02852700 | N/A INA (Schaeffler) ZARF Series 15 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 5600 lbf | Axial Static Load Capacity N/A 11900 lbf | Bore Diameter N/A 15 mm | Outside Diameter N/A 60 mm |
| 02987554 | N/A INA (Schaeffler) ZARN Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 7530 lbf | Axial Static Load Capacity N/A 17100 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm |
| 00597322 | N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 18000 lbf | Axial Static Load Capacity N/A 44700 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 90 mm |
| 02496056 | N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 24100 lbf | Axial Static Load Capacity N/A 59600 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 105 mm |
| 00467506 | N/A INA (Schaeffler) ZARF Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 20200 lbf | Axial Static Load Capacity N/A 67400 lbf | Bore Diameter N/A 50 mm | Outside Diameter N/A 115 mm |
| 00597260 | N/A INA (Schaeffler) ZARF Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 20200 lbf | Axial Static Load Capacity N/A 67400 lbf | Bore Diameter N/A 50 mm | Outside Diameter N/A 115 mm |
| 02889144 | N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 12600 lbf | Axial Static Load Capacity N/A 33300 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 90 mm |
| 00597323 | N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8800 lbf | Axial Static Load Capacity N/A 22700 lbf | Bore Diameter N/A 30 mm | Outside Diameter N/A 80 mm |
| 02103138 | N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 12600 lbf | Axial Static Load Capacity N/A 33300 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 90 mm |
| 00597312 | N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 8000 lbf | Axial Static Load Capacity N/A 19300 lbf | Bore Diameter N/A 25 mm | Outside Diameter N/A 75 mm |
| 01508393 | N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 23600 lbf | Axial Static Load Capacity N/A 60000 lbf | Bore Diameter N/A 35 mm | Outside Diameter N/A 85 mm |
| 02291708 | N/A INA (Schaeffler) ZARF Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 7500 lbf | Axial Static Load Capacity N/A 17100 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 68 mm |
| 00597273 | N/A INA (Schaeffler) ZARN Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 7500 lbf | Axial Static Load Capacity N/A 17100 lbf | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm |
| 00597266 | N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing | Axial Dynamic Load Capacity N/A 26300 lbf | Axial Static Load Capacity N/A 70800 lbf | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm |