| Items |
00140575 Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller |
00124655 Smith Bearing 30 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller |
00140579 Smith Bearing 32 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller |
00124664 Smith Bearing 32 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller |
00140583 Smith Bearing 35 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller |
|||||
| Description | N/A MYR-10 Metric Cam Follower | N/A MYR-10-S Metric Cam Follower | N/A MYR-12 Metric Cam Follower | N/A MYR-12-S Metric Cam Follower | N/A MYR-15 Metric Cam Follower | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A MYR-10 | N/A MYR-10-S | N/A MYR-12 | N/A MYR-12-S | N/A MYR-15 | |||||
| Model Number | N/A | |||||||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Bore Diameter | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 15 mm | |||||
| Closure Type | N/A Open | N/A Sealed | N/A Open | N/A Sealed | N/A Open | |||||
| UPC Code | N/A | |||||||||
| Overall Width | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 19 mm | |||||
| Radial Dynamic Load Capacity | N/A 8100 N | N/A 8100 N | N/A 87800 N | N/A 87800 N | N/A 12900 N | |||||
| Radial Static Load Capacity | N/A 9700 N | N/A 9700 N | N/A 11000 N | N/A 11000 N | N/A 19000 N | |||||
| Roller Diameter | N/A 30 mm | N/A 30 mm | N/A 32 mm | N/A 32 mm | N/A 35 mm | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 18 mm | |||||
| General Information | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | |||||||||
|
|
||||||||||