Item # |
Item Name |
Bore Diameter |
Overall Width |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 00140575 | N/A Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 10 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 8100 N | Radial Static Load Capacity N/A 9700 N |
| 00124655 | N/A Smith Bearing 30 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 10 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 8100 N | Radial Static Load Capacity N/A 9700 N |
| 00140579 | N/A Smith Bearing 32 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 12 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 87800 N | Radial Static Load Capacity N/A 11000 N |
| 00124664 | N/A Smith Bearing 32 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 12 mm | Overall Width N/A 15 mm | Radial Dynamic Load Capacity N/A 87800 N | Radial Static Load Capacity N/A 11000 N |
| 00140583 | N/A Smith Bearing 35 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 15 mm | Overall Width N/A 19 mm | Radial Dynamic Load Capacity N/A 12900 N | Radial Static Load Capacity N/A 19000 N |
| 00124674 | N/A Smith Bearing 35 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 15 mm | Overall Width N/A 19 mm | Radial Dynamic Load Capacity N/A 12900 N | Radial Static Load Capacity N/A 19000 N |
| 00140585 | N/A Smith Bearing 40 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 17 mm | Overall Width N/A 21 mm | Radial Dynamic Load Capacity N/A 14200 N | Radial Static Load Capacity N/A 20400 N |
| 00124683 | N/A Smith Bearing 40 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 17 mm | Overall Width N/A 21 mm | Radial Dynamic Load Capacity N/A 14200 N | Radial Static Load Capacity N/A 20400 N |
| 00138430 | N/A Smith Bearing 47 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 20 mm | Overall Width N/A 25 mm | Radial Dynamic Load Capacity N/A 19500 N | Radial Static Load Capacity N/A 32000 N |
| 00124696 | N/A Smith Bearing 47 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 20 mm | Overall Width N/A 25 mm | Radial Dynamic Load Capacity N/A 19500 N | Radial Static Load Capacity N/A 32000 N |
| 00149432 | N/A Smith Bearing 52 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 25 mm | Overall Width N/A 25 mm | Radial Dynamic Load Capacity N/A 21200 N | Radial Static Load Capacity N/A 38000 N |
| 00124705 | N/A Smith Bearing 52 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 25 mm | Overall Width N/A 25 mm | Radial Dynamic Load Capacity N/A 21200 N | Radial Static Load Capacity N/A 38000 N |
| 00149436 | N/A Smith Bearing 62 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 30 mm | Overall Width N/A 29 mm | Radial Dynamic Load Capacity N/A 34000 N | Radial Static Load Capacity N/A 59000 N |
| 00124714 | N/A Smith Bearing 62 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 30 mm | Overall Width N/A 29 mm | Radial Dynamic Load Capacity N/A 34000 N | Radial Static Load Capacity N/A 59000 N |
| 00149441 | N/A Smith Bearing 72 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 35 mm | Overall Width N/A 29 mm | Radial Dynamic Load Capacity N/A 37000 N | Radial Static Load Capacity N/A 69000 N |
| 00124724 | N/A Smith Bearing 72 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 35 mm | Overall Width N/A 29 mm | Radial Dynamic Load Capacity N/A 37000 N | Radial Static Load Capacity N/A 69000 N |
| 00149449 | N/A Smith Bearing 80 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 40 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 49000 N | Radial Static Load Capacity N/A 94000 N |
| 00124733 | N/A Smith Bearing 80 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 40 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 49000 N | Radial Static Load Capacity N/A 94000 N |
| 00149459 | N/A Smith Bearing 85 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 45 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 51000 N | Radial Static Load Capacity N/A 101000 N |
| 00124742 | N/A Smith Bearing 85 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 45 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 51000 N | Radial Static Load Capacity N/A 101000 N |
| 00140569 | N/A Smith Bearing 16 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 5 mm | Overall Width N/A 12 mm | Radial Dynamic Load Capacity N/A 3800 N | Radial Static Load Capacity N/A 3750 N |
| 00124627 | N/A Smith Bearing 16 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 5 mm | Overall Width N/A 12 mm | Radial Dynamic Load Capacity N/A 3800 N | Radial Static Load Capacity N/A 3750 N |
| 00149465 | N/A Smith Bearing 90 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 50 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 52000 N | Radial Static Load Capacity N/A 108000 N |
| 00124751 | N/A Smith Bearing 90 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 50 mm | Overall Width N/A 32 mm | Radial Dynamic Load Capacity N/A 52000 N | Radial Static Load Capacity N/A 108000 N |
| 00140571 | N/A Smith Bearing 19 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller | Bore Diameter N/A 6 mm | Overall Width N/A 12 mm | Radial Dynamic Load Capacity N/A 4250 N | Radial Static Load Capacity N/A 4600 N |