| Items |
00138382 INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Flat Yoke Roller |
02077400 INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Flat Yoke Roller |
00126166 INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Flat Yoke Roller |
01503587 INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Flat Yoke Roller |
00138961 INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Flat Yoke Roller |
|||||
| Description | N/A LR205-X-2RSR Yoke Type Track Roller | N/A NATV8PP Yoke Type Track Roller | N/A NATR6 Yoke Type Track Roller | N/A LR206-X-2RS Yoke Type Track Roller | N/A NUTR 50 110 Yoke Type Track Roller | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A LR205-X-2RSR | N/A NATV8PP | N/A NATR6 | N/A LR206-X-2RS | N/A NUTR 50 110 | |||||
| Bearing Element | N/A Balls - One Row | N/A Needle Rollers | N/A Needle Rollers | N/A Balls - One Row | N/A Cylindrical Rollers | |||||
| Bore Diameter | N/A 25 mm | N/A 8 mm | N/A 6 mm | N/A 30 mm | N/A 50 mm | |||||
| Closure Type | N/A Sealed | N/A Sealed | N/A Gap Seals Both Sides | N/A Sealed | N/A Sealed | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Lubrication Hole Location | N/A Inner Ring | |||||||||
| UPC Code | N/A | N/A | N/A 4054364022365 | N/A | N/A | |||||
| Maximum Speed | N/A 9000 rpm | N/A 5500 rpm | N/A 20000 rpm | N/A 7100 rpm | N/A 1300 rpm | |||||
| Operating Temperature Range | N/A -20 to 120 ºC | N/A -30 to 100 ºC | N/A -30 to 140 ºC | N/A -20 to 120 ºC | N/A -30 to 140 ºC | |||||
| Radial Dynamic Load Capacity | N/A 2810 lbf | N/A 1750 lbf | N/A 790 lbf | N/A 3735 lbf | N/A 17100 lbf | |||||
| Radial Static Load Capacity | N/A 1600 lbf | N/A 2550 lbf | N/A 880 lbf | N/A 2160 lbf | N/A 27000 lbf | |||||
| Roller Diameter | N/A 62 mm | N/A 24 mm | N/A 19 mm | N/A 72 mm | N/A 110 mm | |||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 15 mm | N/A 11 mm | N/A 11 mm | N/A 16 mm | N/A 30 mm | |||||
| Series | N/A | N/A | N/A NATR | N/A | N/A | |||||
| Weight | N/A 0.61 lb | N/A 0.11 lb | N/A 0.07 lb | N/A 0.87 lb | N/A 4.46 lb | |||||
|
|
||||||||||