| Items |
01470851 PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller |
01470852 PCI Procal Inc. YCF Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller |
04400381 PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller |
01470859 PCI Procal Inc. YCF Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller |
04400378 PCI Procal Inc. PDCY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller |
|||||
| Description | N/A YCF-2.25-S Yoke Follower | N/A YCF-2.50 S Yoke Follower | N/A PDCY-5.00 Cam Follower | N/A YCF-6.00 S Yoke Follower | N/A PDCY-3.25 Cam Follower | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A YCF-2.25-S | N/A YCF-2.50-S | N/A PDCY-5.00 | N/A YCF-6.00-S | N/A PDCY-3.25 | |||||
| Series | N/A YCF | N/A YCF | N/A PDCY | N/A YCF | N/A PDCY | |||||
| Axial Dynamic Load Capacity | N/A | |||||||||
| Axial Static Load Capacity | N/A | |||||||||
| Bearing Element | N/A Needle Rollers | N/A Needle Rollers | N/A Cylindrical Rollers | N/A Needle Rollers | N/A Cylindrical Rollers | |||||
| Bore Diameter | N/A 0.6250 in | N/A 0.7500 in | N/A 1.7500 in | N/A 2.2500 in | N/A 1.0000 in | |||||
| Closure Type | N/A Sealed | |||||||||
| Lubrication Type | N/A Regreasable | N/A Regreasable | N/A Sealed for Life | N/A Regreasable | N/A Sealed for Life | |||||
| UPC Code | N/A 00841946109514 | N/A 00841946109521 | N/A 00841946104885 | N/A 00841946109606 | N/A 00841946104854 | |||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Number of Rows | N/A | N/A | N/A Double | N/A | N/A Double | |||||
| Operating Temperature Range | N/A -30 to 250 ºF | N/A -30 to 250 ºF | N/A -30 to 225 ºF | N/A -30 to 250 ºF | N/A -30 to 225 ºF | |||||
| Overall Width | N/A 1.3130 in | N/A 1.5630 in | N/A 2.8750 in | N/A 3.3750 in | N/A 1.8130 in | |||||
| Radial Dynamic Load Capacity | N/A 8090 lbf | N/A 11720 lbf | N/A 71000 lbf | N/A 61690 lbf | N/A 27600 lbf | |||||
| Radial Static Load Capacity | N/A 21140 lbf | N/A 32900 lbf | N/A 71000 lbf | N/A 160900 lbf | N/A 27600 lbf | |||||
| Roller Diameter | N/A 2.2500 in | N/A 2.5000 in | N/A 5.0000 in | N/A 6.0000 in | N/A 3.2500 in | |||||
| Roller Material | N/A Carbon Steel | |||||||||
| Roller Shape | N/A Cylindrical | |||||||||
| Roller Width | N/A 1.2500 in | N/A 1.5000 in | N/A 2.7500 in | N/A 3.25 in | N/A 1.7500 in | |||||
| Seal Type | N/A Moly-Filled Nylon Lip | N/A Moly-Filled Nylon Lip | N/A Rubber Lip | N/A Moly-Filled Nylon Lip | N/A Rubber Lip | |||||
| Weight | N/A 1.2 lb | N/A 1.72 lb | N/A 11.490 lb | N/A 20.72 lb | N/A 3.29 lb | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||