Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 01470851 | N/A PCI Procal Inc. YCF Series 2.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in |
| 01470852 | N/A PCI Procal Inc. YCF Series 2.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in |
| 04400381 | N/A PCI Procal Inc. PDCY Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.7500 in | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 71000 lbf | Roller Diameter N/A 5.0000 in |
| 01470859 | N/A PCI Procal Inc. YCF Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 2.2500 in | Radial Dynamic Load Capacity N/A 61690 lbf | Radial Static Load Capacity N/A 160900 lbf | Roller Diameter N/A 6.0000 in |
| 04400378 | N/A PCI Procal Inc. PDCY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 27600 lbf | Roller Diameter N/A 3.2500 in |
| 01470860 | N/A PCI Procal Inc. YCF Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 2.7500 in | Radial Dynamic Load Capacity N/A 81860 lbf | Radial Static Load Capacity N/A 213860 lbf | Roller Diameter N/A 7.0000 in |
| 04400379 | N/A PCI Procal Inc. PDCY Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 36000 lbf | Roller Diameter N/A 3.5000 in |
| 04400384 | N/A PCI Procal Inc. PDCY Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 169200 lbf | Roller Diameter N/A 8.0000 in |
| 04400376 | N/A PCI Procal Inc. PDCY Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 260700 lbf | Radial Static Load Capacity N/A 260700 lbf | Roller Diameter N/A 10.0000 in |
| 04400383 | N/A PCI Procal Inc. PDCY Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 2.7500 in | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 132400 lbf | Roller Diameter N/A 7.0000 in |
| 04400380 | N/A PCI Procal Inc. PDCY Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 47200 lbf | Roller Diameter N/A 4.0000 in |
| 04400385 | N/A PCI Procal Inc. PDCY Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 210600 lbf | Roller Diameter N/A 9.0000 in |
| 02249552 | N/A PCI Procal Inc. PTRY Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in |
| 01470853 | N/A PCI Procal Inc. YCF Series 2.7500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in |
| 01470857 | N/A PCI Procal Inc. YCF Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in |
| 01470858 | N/A PCI Procal Inc. YCF Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.7500 in | Radial Dynamic Load Capacity N/A 53590 lbf | Radial Static Load Capacity N/A 135900 lbf | Roller Diameter N/A 5.0000 in |
| 01470855 | N/A PCI Procal Inc. YCF Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in |
| 01470854 | N/A PCI Procal Inc. YCF Series 3.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in |
| 01470856 | N/A PCI Procal Inc. YCF Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in |
| 01470850 | N/A PCI Procal Inc. YCF Series 2.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in |
| 00088709 | N/A PCI Procal Inc. PTRY Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 3.2500 in |
| 04400382 | N/A PCI Procal Inc. PDCY Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 2.2500 in | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 102000 lbf | Roller Diameter N/A 6.0000 in |
| 02943288 | N/A PCI Procal Inc. YCF Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 111400 lbf | Radial Static Load Capacity N/A 288200 lbf | Roller Diameter N/A 8.0000 in |
| 07148648 | N/A PCI Procal Inc. YCF Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 151400 lbf | Radial Static Load Capacity N/A 366860 lbf | Roller Diameter N/A 9.0000 in |
| 05950805 | N/A PCI Procal Inc. YCF Series 10.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | Bore Diameter N/A 4.2550 in | Radial Dynamic Load Capacity N/A 160480 lbf | Radial Static Load Capacity N/A 431130 lbf | Roller Diameter N/A 10.0000 in |