COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing (00094720)

RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing

RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing (00094720)

RBC® Fiberglide® 2.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing

RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing (00108269)

RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing

RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing (00094720)

RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing

RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing (00108269)

RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing
Description N/A
Brands N/A Fiberglide®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A CJS1616 N/A CJS3232 N/A CJS1012 N/A CJS0606 N/A CJS0608
UPC Code N/A 637400085889 N/A 637400086213 N/A 637400085674 N/A 637400085605 N/A 637400100148
Series N/A Inch
Prop 65 N/A Yes
Bushing Material N/A Carbon Steel
Bushing Outside Diameter N/A 1.12 in N/A 2.19 in N/A 0.72 in N/A 0.47 in N/A 0.47 in
Bushing Type N/A Journal
Construction N/A Split Seam
Groove Type N/A Woven Polytetrafluoroethylene (PTFE) Fabric
Inside Diameter N/A 1.0000 in N/A 2.0000 in N/A 0.6250 in N/A 0.3750 in N/A 0.3750 in
Maximum Pressure N/A 10000 psi
Maximum PV Value Dry (psi x fpm) N/A 50000
Maximum V Value N/A 35 sfpm
Operating Temperature Range N/A -200 to 300 ºF
Overall Length N/A 1 in N/A 2 in N/A 0.75 in N/A 0.375 in N/A 0.5 in
Weight N/A 0.04 lb N/A 0.29 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb
Features & Benefits N/A
  • The CJS bearing works excellent in any pivot or linkage application.
  • For construction and farm equipment, this product is typically used in kingpins, rock shafts, differentials, hinges, pedals and many other pivot points.