COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum Pressure

Maximum V Value

N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.12 in N/A 1.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 2.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 2.19 in N/A 2.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.72 in N/A 0.6250 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.47 in N/A 0.3750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.47 in N/A 0.3750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.47 in N/A 0.3750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.47 in N/A 0.3750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.59 in N/A 0.5000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.59 in N/A 0.5000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.59 in N/A 0.5000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.72 in N/A 0.6250 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.72 in N/A 0.6250 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.87 in N/A 0.7500 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.87 in N/A 0.7500 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 0.87 in N/A 0.7500 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1 in N/A 0.8750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1 in N/A 0.8750 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.12 in N/A 1.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.12 in N/A 1.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.12 in N/A 1.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.12 in N/A 1.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.28 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.28 in N/A 1.1250 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.41 in N/A 1.2500 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.41 in N/A 1.2500 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.41 in N/A 1.2500 in N/A 10000 psi N/A 35 sfpm
1 - 25 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4