| Items |
00115420 NTN 70C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing |
04981548 NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing |
04510624 NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing |
04898348 NTN 719HV Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing |
04548115 NTN 5S Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing |
|||||
| Description | N/A 7009CGD2/GNP4 Bearing | N/A 71915CVDUJ74 Bearing | N/A 7204CDB/GNP5 Precision Angular Contact Ball | N/A 71903HVDUJ84 Bearing | N/A 5S-BNT908DTP2 Ball Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 7009CGD2/GNP4 | N/A 71915CVDUJ74 | N/A 7204CDB/GNP5 | N/A 71903HVDUJ84 | N/A 5S-BNT908DTP2 | |||||
| Series | N/A 70C | N/A 719CV | N/A 72C | N/A 719HV | N/A 5S | |||||
| Ball Screw Application | N/A | N/A Not for Ball Screws | N/A | N/A Not for Ball Screws | N/A | |||||
| Bearing Material | N/A High Carbon Chrome Steel | |||||||||
| Bore Diameter | N/A 45 mm | N/A 75 mm | N/A 20 mm | N/A 17 mm | N/A 40 mm | |||||
| Bore Type | N/A | |||||||||
| Cage Material | N/A Nylon | N/A Phenolic | N/A Nylon | N/A Phenolic | N/A Phenolic Resin | |||||
| Closure Type | N/A Open | |||||||||
| Contact Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 25 º | N/A 15 º | |||||
| Duplex Type | N/A Universal Flush Ground | N/A Universal Flush Ground | N/A Back to Back | N/A Universal Flush Ground | N/A Tandem | |||||
| Fillet Radius | N/A 1 mm | N/A 1 mm | N/A 1 mm | N/A 0.3 mm | N/A 0.6 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inside Ring Width | N/A 16 mm | N/A 16 mm | N/A 14 mm | N/A 7 mm | N/A 12 mm | |||||
| Internal Clearance | N/A C0 | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A | N/A 19000 rpm | N/A | N/A 68000 rpm | N/A | |||||
| Maximum Speed (Grease) | N/A 15600 rpm | N/A | N/A 20000 rpm | N/A | N/A | |||||
| Maximum Speed (Oil) | N/A 24960 rpm | N/A | N/A 27000 rpm | N/A | N/A | |||||
| Operating Temperature Range | N/A -40 to 120 ºC | |||||||||
| Outside Ring Width | N/A 16 mm | N/A 16 mm | N/A 14 mm | N/A 7 mm | N/A 12 mm | |||||
| Outside Diameter | N/A 75 mm | N/A 105 mm | N/A 47 mm | N/A 30 mm | N/A 62 mm | |||||
| Overall Width | N/A 32 mm | N/A 32 mm | N/A 28 mm | N/A 14 mm | N/A 24 mm | |||||
| Precision Rating | N/A International Organization for Standardization (ISO) Class 4 | N/A International Organization for Standardization (ISO) Class 4 | N/A International Organization for Standardization (ISO) Class 5 | N/A International Organization for Standardization (ISO) Class 4 | N/A International Organization for Standardization (ISO) Class 2 | |||||
| Radial Dynamic Load Capacity | N/A 5500 lb | N/A 6863 lbf | N/A 23700 N | N/A 1148 lbf | N/A | |||||
| Radial Static Load Capacity | N/A 4350 lb | N/A 7088 lbf | N/A 16300 N | N/A 675 lbf | N/A | |||||
| Number of Rows | N/A | |||||||||
| Fill Slot | N/A | |||||||||
| Weight | N/A 1.01 lb | N/A | N/A | N/A | N/A | |||||
|
|
||||||||||