COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)

Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander

Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)

Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander

Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)

Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander

Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)

Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander

Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)

Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 5405-06-08 N/A 5405-12-16 N/A 5405-08-06 N/A 5405-08-08 N/A 5405-06-04
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Female to Male
Both Ends Style N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF)
End 1 Size N/A 1/2 in N/A 1 in N/A 3/8 in N/A 1/2 in N/A 1/4 in
End 1 Style N/A Female Pipe Rigid
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 1 Thread Size N/A 1/2-14 N/A 1-11-1/2 N/A 3/8-18 N/A 1/2-14 N/A 1/4-18
End 2 Size N/A 3/8 in N/A 3/4 in N/A 1/2 in N/A 1/2 in N/A 3/8 in
End 2 Style N/A Male Pipe Rigid
End 2 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 2 Thread Size N/A 3/8-18 N/A 3/4-14 N/A 1/2-14 N/A 1/2-14 N/A 3/8-18
Material N/A Steel
Maximum Operating Pressure N/A 5000 psi N/A 3000 psi N/A 6000 psi N/A 5000 psi N/A 6000 psi
Overall Diameter N/A 3/8 in N/A 3/4 in N/A 1/2 in N/A 1/2 in N/A 3/8 in
Overall Length N/A 1.68 in N/A 2.18 in N/A 1.85 in N/A 1.87 in N/A 1.44 in
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
Weight N/A 0.220 lb N/A 0.42 lb N/A 0.29 lb N/A 0.27 lb N/A 0.1 lb