Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00316474 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00316478 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00326100 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00338375 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 01363215 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00326105 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00316482 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00326110 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00316848 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 01981615 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00316470 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02376271 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/16 in Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/16 in | End 2 Thread Size N/A 1/16-27 |
| 00316466 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 00338369 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00467730 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02065549 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 01541488 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 01812311 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02229212 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00338372 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00358916 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00326098 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00328116 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00326103 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 01627269 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |