| Items |
01501892 Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket |
00167245 Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket |
00167282 Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket |
00167324 Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket |
00167364 Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket |
|||||
| Description | N/A 25B18 3/8 (SB) NO KW SS | N/A 35B15F 1 Sprocket | N/A 35B16F 1 Sprocket | N/A 35B17F 1 Sprocket | N/A 35B18F 1 Sprocket | |||||
| Supplier Name | N/A Tsubaki (UST) | |||||||||
| Manufacturer Part Number | N/A 25B18 3/8 | N/A 35B15F-1 | N/A 35B16F-1 | N/A 35B17F-1 | N/A 35B18F-1 | |||||
| Bore Diameter | N/A 0.3750 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.0000 in | |||||
| Bore Type | N/A Finished with Keyway | |||||||||
| Chain Number | N/A 25 | N/A 35 | N/A 35 | N/A 35 | N/A 35 | |||||
| Chain Pitch Size | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | |||||
| Hardened Teeth | N/A Non-Hardened Teeth | |||||||||
| Hub Diameter | N/A | |||||||||
| Keyway Size | N/A | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||||
| Length Through Bore | N/A 0.5000 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | |||||
| UPC Code | N/A | |||||||||
| Material | N/A | N/A Steel | N/A Steel | N/A Steel | N/A Steel | |||||
| Maximum Bore Diameter | N/A | |||||||||
| Number of Hubs | N/A | N/A 1 | N/A 1 | N/A 1 | N/A 1 | |||||
| Number of Strands Across | N/A | N/A 1 | N/A 1 | N/A 1 | N/A 1 | |||||
| Number of Teeth | N/A | N/A 15 | N/A 16 | N/A 17 | N/A 18 | |||||
| Outside Diameter | N/A | N/A 1.5940 in1.9890 in | N/A 1.7220 in2.11 in | N/A 1.8320 in2.231 in | N/A 1.9600 in2.352 in | |||||
| Pitch Diameter | N/A | N/A 1.804 in | N/A 1.922 in | N/A 2.041 in | N/A 2.16 in | |||||
| Pitch Type | N/A | N/A Single | N/A Single | N/A Single | N/A Single | |||||
| Tooth Width | N/A | N/A 0.1680 in | N/A 0.1680 in | N/A 0.1680 in | N/A 0.1680 in | |||||
| Weight | N/A 0.16 lb | N/A 0.310 lb | N/A 0.370 lb | N/A 0.42 lb | N/A 0.48 lb | |||||
|
|
||||||||||