Item # |
Item Name |
Bore Diameter |
Bore Type |
Chain Pitch Size |
Length Through Bore |
|---|---|---|---|---|---|
| 01501892 | N/A Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 0.3750 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/4 in | Length Through Bore N/A 0.5000 in |
| 00167245 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167282 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167324 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167364 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167392 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167419 | N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.7500 in |
| 00167446 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167474 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167501 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167528 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167556 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167580 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167604 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167631 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167655 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167676 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00186449 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 0.8750 in |
| 00167701 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00196092 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00167716 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00181191 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00181214 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00167726 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 3/8 in | Length Through Bore N/A 1 in |
| 00167866 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 0.8750 in |