COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN AELPFL2 Seires Pressed Steel Flange Bearings

NTN AELPFL2 Seires 1.0000 Inch (in) Bore Diameter Pressed Steel Flange Bearing

NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (01641421)

NTN AELPFL2 Seires 0.6250 Inch (in) Bore Diameter Pressed Steel Flange Bearing

NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit (01641421)

NTN AELPFL2 Seires 1.2500 Inch (in) Bore Diameter Pressed Steel Flange Bearing

NTN AELPFL2 Seires Pressed Steel Flange Bearings

NTN AELPFL2 Seires 30 Millimeter (mm) Bore Diameter Pressed Steel Flange Bearing
Description N/A AELPFL205-100 Flange Bearing N/A AELPFL202-010 N/A AELPFL206-104 N/A AELPFL206
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A AELPFL205-100 N/A AELPFL202-010 N/A AELPFL206-104 N/A AELPFL206
Series N/A AELPFL2
Bolt Center-to-Center Length N/A 2.9844 in N/A 2.5000 in N/A 3.5625 in N/A 3.5625 in
Bolt Size N/A N/A N/A 0.4375 in N/A 0.4375 in
Bore Diameter N/A 1.0000 in N/A 0.6250 in N/A 1.2500 in N/A 30 mm
Bore Type N/A Round
Duty Type N/A Light Duty
End Type N/A N/A Open N/A Open N/A Open
Expansion Type N/A Non-Expansion Bearing (Fixed) N/A Non-Expansion Bearing (Fixed) N/A N/A Non-Expansion Bearing (Fixed)
Finish/Coating N/A Uncoated N/A N/A N/A
Housing Material N/A Pressed Steel
Length Through Bore N/A 1.2205 in N/A 1.1260 in N/A 1.4055 in N/A 1.4055 in
Locking Device N/A Eccentric Collar
UPC Code N/A 4547359460865 N/A 4547359460841 N/A 4547359013931 N/A 4547359013948
Maximum Speed N/A N/A 10000 rpm N/A 4900 rpm N/A 4900 rpm
Mounting Type N/A 2-Bolt Flange
Operating Temperature Range N/A -40 to 250 ºF
Overall Length/Diameter N/A 3.7500 in N/A 3.1875 in N/A 4.4375 in N/A 4.4375 in
Radial Dynamic Load Capacity N/A 3150 lb N/A 2160 lbf N/A 4400 lbf N/A 4400 lbf
Radial Static Load Capacity N/A 1770 lb N/A 1030 lbf N/A 2540 lbf N/A 2540 lbf
Replacement Bearing N/A AEL205-100 N/A AEL202-10 N/A AEL206-104 N/A
Seal Type N/A Contact Seal
Seal Material N/A N/A Synthetic Rubber N/A Synthetic Rubber N/A
Standards Met N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) N/A N/A N/A
Weight N/A 0.62 lb N/A 0.4 lb N/A 1.1 lb N/A 1.30 lb
Features & Benefits N/A N/A
  • Pressed steel flanged housing for light-duty applications with low to moderate speeds
  • Light-duty, double-sealed radial ball bearing insert with a narrow inner ring accepts moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals on both sides of the bearing keep lubricant in and contaminants out
  • Eccentric locking collar for securing the bearing onto the shaft
  • Brass grease fitting on the housing for reapplying lubricant
N/A
  • Pressed steel flanged housing for light-duty applications with low to moderate speeds
  • Light-duty, double-sealed radial ball bearing insert with a narrow inner ring accepts moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals on both sides of the bearing keep lubricant in and contaminants out
  • Eccentric locking collar with a cup-point setscrew for securing the bearing onto the shaft
  • Extended inner ring for increased shaft support
N/A