| Items |
00562796 INA (Schaeffler) RCJ Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit |
00563945 INA (Schaeffler) RCJT Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit |
00591155 INA (Schaeffler) RCJTY Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit |
00597280 INA (Schaeffler) PCCJ Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit |
00591162 INA (Schaeffler) RCJTY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit |
|||||
| Description | N/A RCJ1-11/16 Four-Bolt Flanged Unit | N/A RCJT5/8 Two-Bolt Flanged Unit | N/A RCJTY2 Two-Bolt Flanged Unit | N/A PCCJ25 Four-Bolt Flanged Unit | N/A RCJTY2-3/16 Two-Bolt Flanged Unit | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A RCJ1-11/16 | N/A RCJT5/8 | N/A RCJTY2 | N/A PCCJ25 | N/A RCJTY2-3/16 | |||||
| Bolt Center-to-Center Length | N/A 105 mm | N/A 76.5 mm | N/A 184 mm | N/A 70 mm | N/A 184 mm | |||||
| Bolt Circle Diameter | N/A | |||||||||
| Bolt Size | N/A | |||||||||
| Bore Diameter | N/A 1.6875 in | N/A 0.6250 in | N/A 2.0000 in | N/A 25 mm | N/A 2.1875 in | |||||
| Bore Type | N/A Round | |||||||||
| Duty Type | N/A | N/A | N/A Standard Duty | N/A | N/A | |||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
| Finish/Coating | N/A Powder Coated | N/A Powder Coated | N/A Powder Coated | N/A Uncoated | N/A Powder Coated | |||||
| Housing Material | N/A Cast Iron | |||||||||
| Length Through Bore | N/A 58.9 mm | N/A 40.4 mm | N/A 64.4 mm | N/A | N/A 64.4 mm | |||||
| Locking Device | N/A Eccentric Collar | N/A Eccentric Collar | N/A Set Screw | N/A | N/A Set Screw | |||||
| Lubrication Type | N/A Relubricatable | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A | |||||||||
| Mounting Type | N/A 4-Bolt Flange | N/A 2-Bolt Flange | N/A 2-Bolt Flange | N/A 4-Bolt Flange | N/A 2-Bolt Flange | |||||
| Operating Temperature Range | N/A | |||||||||
| Overall Height | N/A | |||||||||
| Overall Length/Diameter | N/A 137.5 mm | N/A 57 mm | N/A 116 mm | N/A 95 mm | N/A 134.5 mm | |||||
| Overall Width | N/A | |||||||||
| Pilot Diameter | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A 32500 lbf | N/A 2150 lbf | N/A 9800 lbf | N/A 21600 N | N/A 9800 lbf | |||||
| Radial Static Load Capacity | N/A 20400 lbf | N/A 1070 lbf | N/A 6600 lbf | N/A 14900 N | N/A 6600 lbf | |||||
| Replacement Bearing | N/A G1111KRRB | N/A G1010 KRRB | N/A GY1200KRRB | N/A G5205-2RS-N | N/A GY1203KRRB | |||||
| Seal Type | N/A Double Lip | |||||||||
| Series | N/A RCJ | N/A RCJT | N/A RCJTY | N/A PCCJ | N/A RCJTY | |||||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 | N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 | N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 | N/A | N/A American Bearing Manufacturers Association (ABMA) American Society for Testing and Materials (ASTM) A48 Class 30 | |||||
| Weight | N/A 5.97 lb | N/A 1.19 lb | N/A 7.66 lb | N/A 2.30 lb | N/A 6.86 lb | |||||
|
|
||||||||||