COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Overall Length/Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

N/A INA (Schaeffler) RCJ Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.6875 in N/A 137.5 mm N/A 32500 lbf N/A 20400 lbf
N/A INA (Schaeffler) RCJT Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.6250 in N/A 57 mm N/A 2150 lbf N/A 1070 lbf
N/A INA (Schaeffler) RCJTY Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.0000 in N/A 116 mm N/A 9800 lbf N/A 6600 lbf
N/A INA (Schaeffler) PCCJ Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 25 mm N/A 95 mm N/A 21600 N N/A 14900 N
N/A INA (Schaeffler) RCJTY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.1875 in N/A 134.5 mm N/A 9800 lbf N/A 6600 lbf
N/A INA (Schaeffler) PCCJ Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 40 mm N/A 130 mm N/A 50000 N N/A 38000 N
N/A INA (Schaeffler) RCJ Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.7500 in N/A 137.5 mm N/A 32500 lbf N/A 20400 lbf
N/A INA (Schaeffler) RCJ Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.0000 in N/A 162.5 mm N/A 43500 lbf N/A 29000 lbf
N/A INA (Schaeffler) PCJT Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.7500 in N/A 62 mm N/A 2900 lbf N/A 1480 lbf
N/A INA (Schaeffler) RCJ Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.6250 in N/A 76 mm N/A 9600 lbf N/A 4750 lbf
N/A INA (Schaeffler) PCJY Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.2500 in N/A 118.5 mm N/A 5800 lbf N/A 3450 lbf
N/A INA (Schaeffler) RCJY Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.9375 in N/A 95.5 mm N/A 3150 lbf N/A 1760 lbf
N/A INA (Schaeffler) RCJT Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.7500 in N/A 112 mm N/A 7400 lbf N/A 4600 lbf
N/A INA (Schaeffler) RCJY Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.3750 in N/A 118.5 mm N/A 5800 lbf N/A 3450 lbf
N/A INA (Schaeffler) RCJTY Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.6250 in N/A 57 mm N/A 2150 lbf N/A 1070 lbf
N/A INA (Schaeffler) ZKLFA Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 15 mm N/A 63 mm N/A 17900 N N/A 28000 N
N/A INA (Schaeffler) RCJTY Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.3750 in N/A 92.5 mm N/A 5800 lbf N/A 3450 lbf
N/A INA (Schaeffler) RCJT Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.1875 in N/A 134.5 mm N/A 9800 lbf N/A 6600 lbf
N/A INA (Schaeffler) RCJTY Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.6875 in N/A 112 mm N/A 7400 lbf N/A 4600 lbf
N/A INA (Schaeffler) RCJY Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.9375 in N/A 143 mm N/A 7900 lbf N/A 5200 lbf
N/A INA (Schaeffler) RCJTY Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.7500 in N/A 112 mm N/A 7400 lbf N/A 4600 lbf
N/A INA (Schaeffler) RCJY Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.6250 in N/A 3.0000 in N/A 2150 lbf N/A 1070 lbf
N/A INA (Schaeffler) RCJ Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.1875 in N/A 162.5 mm N/A 43500 lbf N/A 29000 lbf
N/A INA (Schaeffler) RCJTY Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.7500 in N/A 57 mm N/A 2900 lbf N/A 1480 lbf
N/A INA (Schaeffler) RCJY Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.7500 in N/A 137.5 mm N/A 7400 lbf N/A 4600 lbf
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2