COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Lube-Align® LT Series Two-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LT Series 0.3770 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LT Series Two-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LT Series 0.1895 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LT Series Two-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LT Series 0.2520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LT Series Two-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LT Series 0.3135 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LT Series Two-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing
Description N/A LT061208 2 BOLT Flanged Bearing N/A LT38-6 2 BOLT Flanged N/A LT48-6 2 BOLT Flanged N/A LT510-7 2 BOLT Flanged N/A LT820-14 2 BOLT Flanged
Brands N/A Lube-Align®
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905100536 N/A 717905100468 N/A 717905100475 N/A 717905100529 N/A 717905100550
Manufacturer Part Number N/A LT061208 N/A LT003806 N/A LT004806 N/A LT051007 N/A LT082014
Bearing Material N/A N/A Society of Automotive Engineers (SAE) 841 Bronze N/A Society of Automotive Engineers (SAE) 841 Bronze N/A Society of Automotive Engineers (SAE) 841 Bronze N/A
Bolt Center-to-Center Length N/A 2.8125 in N/A 1.2500 in N/A 1.2500 in N/A 1.3750 in N/A 2.5000 in
Bolt Circle Diameter N/A 1.7500 in N/A N/A N/A N/A 2.5000 in
Bore Diameter N/A 0.3770 in N/A 0.1895 in N/A 0.2520 in N/A 0.3135 in N/A 0.5020 in
Compatible Bearing Type N/A Self-Aligning Ball N/A Sleeve N/A Self-Aligning Ball N/A Self-Aligning Ball N/A Self-Aligning Ball
Duty Type N/A N/A Light Duty N/A N/A N/A
Finish/Coating N/A N/A Uncoated N/A Uncoated N/A Uncoated N/A Uncoated
Flange Mounting Type N/A Two-Bolt Flange
Housing Construction N/A Solid Housing
Housing Material N/A Aluminum
Lubrication Type N/A N/A Self-Lubricating N/A Self-Lubricating N/A Self-Lubricating N/A
Operating Temperature Range N/A N/A 10 to 220 ºF N/A 10 to 220 ºF N/A 10 to 220 ºF N/A
Overall Depth N/A 1.1250 in N/A 0.4063 in N/A 0.4063 in N/A 0.4688 in N/A 1.6250 in
Overall Height N/A 1.1250 in N/A 0.7500 in N/A 0.7500 in N/A 0.8750 in N/A 1.6250 in
Overall Length/Diameter N/A 2.2500 in N/A 1.6250 in N/A 1.6250 in N/A 1.8750 in N/A 3.2500 in
Overall Width N/A N/A 0.7500 in N/A N/A N/A
Series N/A LT
Standards Met N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II CT-0010-R CT-1000-K26 Meets USDA H-1 MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Grade 1 Type II Restriction of Hazardous Substances (RoHS) N/A N/A N/A N/A
Weight N/A N/A 0.028 lb N/A 0.028 lb N/A 0.05 lb N/A
Features & Benefits N/A
  • The unique, patented Lube-Align® bearing products are made of self-lubricating, self-aligning SAE 841 bronze bearings permanently cast inside a 'fast mount' aluminum housing.
  • Here's how Lube-Align® bearings effect 4-way savings for OEM and maintenance engineers
  • Self-Alignment
  • A special casting technique which locks the bearing inside the aluminum housing, yet allows sufficient freedom of movement to enable the bearing to position itself to line up with greatly varying shaft directions.
  • This self-aligning feature saves by eliminating the costly hand labor normally required to align conventional bearings with shafts.
  • Self-Lubricating
  • The powdered metal bronze bearings used in Lube-Align® products are actually 18% oil-impregnated.
  • In action, the oil literally rises to the surface to create a smooth, hydraulic cushion for the shaft which prolongs both bearings and shaft life.
  • Lube-Align® bearings save by eliminating the need for additional lubrication for the prolonged life of the bearing.
  • Fast Installation
  • Lube-Align® bearings are made in more than 115 standard sizes ranging from I.D. 1/8" to 2" for bearings and O.D. 3/4" to 3-1/2" for the aluminum housings.
  • All of the bearings are equipped with exclusive ' fast mount' aluminum housings which save by keeping installation time and costs at an absolute minimum.
  • Low Unit Cost Savings
  • Devised and built on equipment which mass-produces Lube-Align® bearings.
  • Mass-production capacity combined with the increasing demand for Lube-Align® bearings keeps unit costs in quantities at a consistently economical level.