COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bolt Center-to-Center Length

Bolt Circle Diameter

Bore Diameter

Overall Height

N/A Bunting Lube-Align® LT Series 0.3770 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.8125 in N/A 1.7500 in N/A 0.3770 in N/A 1.1250 in
N/A Bunting Lube-Align® LT Series 0.1895 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.2500 in N/A N/A 0.1895 in N/A 0.7500 in
N/A Bunting Lube-Align® LT Series 0.2520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.2500 in N/A N/A 0.2520 in N/A 0.7500 in
N/A Bunting Lube-Align® LT Series 0.3135 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.3750 in N/A N/A 0.3135 in N/A 0.8750 in
N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.5000 in N/A 2.5000 in N/A 0.5020 in N/A 1.6250 in
N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 3.1250 in N/A 3.0000 in N/A 0.5020 in N/A 1.8750 in
N/A Bunting Lube-Align® LT Series 0.6275 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 3.2500 in N/A 2.5000 in N/A 0.6275 in N/A 1.6250 in
N/A Bunting Lube-Align® LT Series 0.6275 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.4688 in N/A 3.1250 in N/A 0.6275 in N/A 1.8750 in
N/A Bunting Lube-Align® LT Series 0.7520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 5.1250 in N/A 2.5000 in N/A 0.7520 in N/A 1.6250 in
N/A Bunting Lube-Align® LT Series 0.7520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 4.5870 in N/A 3.1250 in N/A 0.7520 in N/A 1.8750 in
N/A Bunting Lube-Align® LT Series 0.8770 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 3.1250 in N/A 3.1250 in N/A 0.8770 in N/A 1.8750 in
N/A Bunting Lube-Align® LT Series 1.0021 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.5000 in N/A 3.1250 in N/A 1.0021 in N/A 1.8750 in
N/A Bunting Lube-Align® LT Series 1.0021 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 3.9960 in N/A 4.0000 in N/A 1.0021 in N/A 2.6250 in
N/A Bunting Lube-Align® LT Series 1.2530 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.5000 in N/A 4.0000 in N/A 1.2530 in N/A 2.6250 in
N/A Bunting Lube-Align® LT Series 1.7530 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A N/A 5.5000 in N/A 1.7530 in N/A 3.8750 in
N/A Bunting Lube-Align® LT Series 2.0040 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 4.0000 in N/A 5.5000 in N/A 2.0040 in N/A 3.8750 in
N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.7500 in N/A N/A 0.5020 in N/A 1.1250 in
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1