COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)

PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller

PCI Procal Inc. FTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller (02249551)

PCI Procal Inc. FTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller

PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)

PCI Procal Inc. FTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller

PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)

PCI Procal Inc. FTRY Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller

PCI Procal Inc. FTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller (02249551)

PCI Procal Inc. FTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller
Description N/A FTRY-6 Flanged Yoke Roller N/A FTRY-2.25 Track Roller N/A FTRY-3 Flanged Yoke Roller N/A FTRY-7 Flanged Yoke Roller N/A FTRY-4 Flanged Yoke Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A FTRY-6.00 N/A FTRY-2.25 N/A FTRY-3.00 N/A FTRY-7.00 N/A FTRY-4.00
Series N/A FTRY
Axial Dynamic Load Capacity N/A N/A 1591 lbf N/A N/A N/A 5750 lbf
Axial Static Load Capacity N/A N/A 562 lbf N/A N/A N/A 13100 lbf
Bearing Element N/A Tapered Rollers N/A Balls N/A Tapered Rollers N/A Tapered Rollers N/A Tapered Rollers
Bore Diameter N/A 2.2500 in N/A 0.6250 in N/A 1.0000 in N/A 2.7500 in N/A 1.2500 in
Closure Type N/A N/A Sealed N/A N/A N/A Sealed
Flange Diameter N/A 6.9375 in N/A 2.9370 in N/A 3.9375 in N/A 7.9375 in N/A 4.9370 in
Flange Thickness N/A 0.7188 in N/A 0.3100 in N/A 0.5938 in N/A 0.7183 in N/A 0.5900 in
Lubrication Type N/A N/A Sealed for Life N/A N/A N/A Sealed for Life
UPC Code N/A N/A 841946103758 N/A N/A N/A 841946103918
Operating Temperature [Max] N/A N/A 250 ºF N/A N/A N/A 250 ºF
Operating Temperature Range N/A -30 to 225 ºF
Overall Width N/A N/A 1.3130 in N/A N/A N/A 2.3130 in
Prop 65 N/A
Radial Dynamic Load Capacity N/A 35830 lb N/A 3624 lbf N/A 14300 lb N/A 42400 lb N/A 17600 lbf
Radial Static Load Capacity N/A 56200 lb N/A 2248 lbf N/A 20000 lb N/A 79800 lb N/A 27200 lbf
Roller Diameter N/A 6.0000 in N/A 2.2500 in N/A 3.0000 in N/A 7.0000 in N/A 4.0000 in
Roller Material N/A Chrome Steel N/A Carbon Steel N/A Chrome Steel N/A Chrome Steel N/A Carbon Steel
Roller Shape N/A Single Flanged
Roller Width N/A 3.25 in N/A 1.2500 in N/A 1.7500 in N/A 3.75 in N/A 2.2500 in
Seal Type N/A N/A Rubber Lip N/A N/A N/A Rubber Dual Lip
Weight N/A N/A 1.40 lb N/A N/A N/A 7.72 lb
Features & Benefits N/A N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A N/A N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment