| Items |
02857763 NTN UCHB Series 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit |
02282922 NTN UCHB Series 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit |
01636115 NTN UCHB Series 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit |
02300196 NTN UCHB Series 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit |
02282924 NTN UCHB Series 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit |
|||||
| Description | N/A UCHB205D1 Bearing | N/A UCHB206D1 Bearing | N/A UCHB207-107D1 | N/A UCHB204-012D1 | N/A UCHB208D1 Bearing | |||||
| Series | N/A UCHB | |||||||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A UCHB205D1 | N/A UCHB206D1 | N/A UCHB207-107D1 | N/A UCHB204-012D1 | N/A UCHB208D1 | |||||
| Bore Diameter | N/A 25 mm | N/A 30 mm | N/A 1.4375 in | N/A 0.7500 in | N/A 40 mm | |||||
| Bore Type | N/A | N/A | N/A | N/A | N/A Round | |||||
| Finish/Coating | N/A Uncoated | N/A Uncoated | N/A Uncoated | N/A Uncoated | N/A | |||||
| Housing Material | N/A Cast Iron | N/A Cast Iron | N/A Cast Iron | N/A Cast Iron | N/A | |||||
| Locking Device | N/A Set Screw Collar | |||||||||
| UPC Code | N/A | N/A | N/A | N/A | N/A 4547359220131 | |||||
| Outside Diameter | N/A 3.0625 in | N/A 3.0625 in | N/A 3.6250 in | N/A 2.5313 in | N/A | |||||
| Overall Width | N/A 1.3438 in | N/A 1-1/2 in | N/A 1-11/16 in | N/A | N/A | |||||
| Thread Length | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | N/A | |||||
| Weight | N/A 1.91 lb | N/A 1.90 lb | N/A 3.03 lb | N/A 1.43 lb | N/A 2.98 lb | |||||
|
|
||||||||||