COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN UCHB Series 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A UCHB205D1 N/A 25 mm N/A 3.0625 in N/A 1.3438 in
N/A NTN UCHB Series 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A UCHB206D1 N/A 30 mm N/A 3.0625 in N/A 1-1/2 in
N/A NTN UCHB Series 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB207-107D1 N/A 1.4375 in N/A 3.6250 in N/A 1-11/16 in
N/A NTN UCHB Series 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB204-012D1 N/A 0.7500 in N/A 2.5313 in N/A
N/A NTN UCHB Series 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A UCHB208D1 N/A 40 mm N/A N/A
N/A NTN UCHB Series 1.0000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB205-100D1 N/A 1.0000 in N/A 103 mm N/A 24 mm
N/A NTN UCHB Series 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB208-108D1 N/A 1.5000 in N/A 4.7500 in N/A 1.3125 in
N/A NTN UCHB Series 2.0000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB210-200D1 N/A 2.0000 in N/A 142 mm N/A 37 mm
N/A NTN UCHB Series 2.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A UCHB212-207D1 N/A 2.4375 in N/A 173 mm N/A 42 mm
N/A NTN UCHB Series 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A UCHB207D1 N/A 35 mm N/A 116 mm N/A 30 mm
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1