| Items |
02850063 PCI Procal Inc. JNLW Series 11/16 Inch (in) Hex Size Jam Nut and Lock Washer Set |
03789589 PCI Procal Inc. JNLW Series 3/4 Inch (in) Hex Size Jam Nut and Lock Washer Set |
03142512 PCI Procal Inc. JNLW Series 3/4 Inch (in) Hex Size Jam Nut and Lock Washer Set |
01376211 PCI Procal Inc. JNLW Series 15/16 Inch (in) Hex Size Jam Nut and Lock Washer Set |
02772348 PCI Procal Inc. JNLW Series 1-1/8 Inch (in) Hex Size Jam Nut and Lock Washer Set |
|||||
| Description | N/A JNLW .437-20 Jam Nut & Lock Washer | N/A JNLW-.500-13 Jam Nut & Lock Washer | N/A JNLW-.500-20 Nut and Washer Kit | N/A JNLW-.625-18 Jam Nut & Lock Washer Set | N/A JNLW-.750-16 UNF Jam Nut & Lock Washer | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A JNLW-.437-20 | N/A JNLW-.500-13 | N/A JNLW-.500-20 | N/A JNLW-.625-18 | N/A JNLW-.750-16 | |||||
| Series | N/A JNLW | |||||||||
| Finish/Coating | N/A Zinc Plated | |||||||||
| Hex Size | N/A 11/16 in | N/A 3/4 in | N/A 3/4 in | N/A 15/16 in | N/A 1-1/8 in | |||||
| UPC Code | N/A 841946121905 | N/A 841946121929 | N/A 841946121943 | N/A 841946121967 | N/A 841946121981 | |||||
| Material | N/A Steel | |||||||||
| Package Quantity | N/A 1 Per Set | |||||||||
| Thread Direction | N/A Right Hand | |||||||||
| Thread Pitch Type | N/A Unified Fine (UNF) | N/A Unified National Coarse (UNC) | N/A Unified Fine (UNF) | N/A Unified Fine (UNF) | N/A Unified Fine (UNF) | |||||
| Thread Size | N/A 7/16-20 | N/A 1/2-13 | N/A 1/2-20 | N/A 5/8-18 | N/A 3/4-16 | |||||
| Weight | N/A 0.03 lb | N/A 0.04 lb | N/A 0.04 lb | N/A 0.05 lb | N/A 0.1 lb | |||||
| For Use With | N/A CTR-1.00 CTR-1.00-R CTR-1.125 CTRE-1.00 CTRE-1.125 FFTR-1.00 FFTR-1.125 FFTRE-1.00 FFTRE-1.125 FTR-1.00 FTR-1.00-HT FTR-1.00-HT-R FTR-1.00-R FTR-1.125 FTR-1.125-HT FTR-1.125-HT-R FTR-1.125-R FTRE-1.00 FTRE-1.00-HT FTRE-1.00-HT-R FTRE-1.00-R FTRE-1.125 FTRE-1.125-HT FTRE-1.125-HT-R FTRE-1.125-R NFTR-1.00 NFTR-1.125 NFTRE-1.00 NFTRE-1.125 NPTR-1.00 NPTR-1.125 NPTRE-1.00 NPTRE-1.125 NVTR-1.50 NVTRE-1.50 PTR-1.00 PTR-1.00-HT PTR-1.00-HT-R PTR-1.00-R PTR-1.125 PTR-1.125-HT PTR-1.125-HT-R PTR-1.125-R PTRE-1.00 PTRE-1.00-HT PTRE-1.00-HT-R PTRE-1.00-R PTRE-1.125 PTRE-1.125-HT PTRE-1.125-HT-R PTRE-1.125-R UTR-1.50 UTR-1.50-R UTR-1.75 UTR-1.75-R UTRE-1.50 UTRE-1.50-R UTRE-1.75 UTRE-1.75-R VTR-1.50 VTR-1.50-HT VTR-1.50-HT-R VTR-1.50-R VTRE-1.50 VTRE-1.50-HT VTRE-1.50-HT-R VTRE-1.50-R | N/A CTR-1.75-5 NPTR-1.75-5 PTR-1.75-5 PTR-1.75-5-HT | N/A CTR-1.25 CTR-1.25-R CTR-1.375 CTRE-1.25 CTRE-1.375 CTRE-1.375-R FFTR-1.25 FFTR-1.375 FFTRE-1.25 FFTRE-1.375 FTR-1.25 FTR-1.25-HT FTR-1.25-HT-R FTR-1.25-R FTR-1.375 FTR-1.375-HT FTR-1.375-HT-R FTR-1.375-R FTR-1.50-2 FTR-1.50-2-HT FTR-1.50-2-HT-R FTR-1.50-2-R FTRE-1.25 FTRE-1.25-HT FTRE-1.25-HT-R FTRE-1.25-R FTRE-1.375 FTRE-1.375-HT FTRE-1.375-HT-R FTRE-1.375-R FTRE-1.50-2 FTRE-1.50-2-HT NFTR-1.25 NFTR-1.375 NFTR-1.50-2 NFTRE-1.25 NFTRE-1.375 NFTRE-1.50-2 NPTR-1.25 NPTR-1.375 NPTRE-1.25 NPTRE-1.375 NVTR-2.00 NVTRE-2.00 PTR-1.25 PTR-1.25-HT PTR-1.25-HT-R PTR-1.25-R PTR-1.375 PTR-1.375-HT PTR-1.375-HT-R PTR-1.375-R PTRE-1.25 PTRE-1.25-HT PTRE-1.25-HT-R PTRE-1.25-R PTRE-1.375 PTRE-1.375-HT PTRE-1.375-HT-R PTRE-1.375-R UTR-2.00 UTR-2.00-R UTRE-2.00 UTRE-2.00-R VTR-2.00 VTR-2.00-HT VTR-2.00-HT-R VTR-2.00-R VTRE-2.00 VTRE-2.00-HT VTRE-2.00-HT-R VTRE-2.00-R | N/A CIR-3.00 CIR-3.00-HT CIR-3.00-R CIRE-3.00 CIRE-3.00-HT CIRE-3.00-R CTR-1.50 CTRE-1.50 CTRE-1.50-R CXR-1.50 CXR-1.50-HT CXR-1.50-HT-R CXRE-1.50 CXRE-1.50-HT CXRE-1.50-HT-R FFTR-1.50 FFTR-1.75 FFTRE-1.50 FFXR-1.50 FTR-1.50 FTR-1.50-HT FTR-1.50-HT-R FTR-1.50-R FTRE-1.50 FTRE-1.50-HT FTRE-1.50-HT-R FTRE-1.50-R NCIR-3.00 NCXR-1.50 NCXRE-1.50 NFTR-1.50 NFTRE-1.50 NPTR-1.50 NPTRE-1.50 NPXR-1.50 NPXRE-1.50 PTR-1.50 PTR-1.50-HT PTR-1.50-HT-R PTR-1.50-R PTRE-1.50 PTRE-1.50-HT PTRE-1.50-HT-R PTRE-1.50-R PXR-1.50 PXR-1.50-HT PXR-1.50-HT-R PXRE-1.50 PXRE-1.50-HT | N/A CTR-1.75 CTR-1.75-R CTRE-1.75 CXR-1.75 CXR-1.75-HT CXR-1.75-HT-R CXR-1.75-R CXRE-1.75 CXRE-1.75-HT CXRE-1.75-HT-R CXRE-1.75-R FFTRE-1.75 FFTRE-2.50E FTR-1.75 FTR-1.75-HT FTR-1.75-HT-R FTR-1.75-R FTRE-1.75 FTRE-1.75-HT FTRE-1.75-HT-R FTRE-1.75-R NCTR-1.75 NCTRE-1.75 NCXR-1.75 NCXRE-1.75 NCXRE-1.75-R NFTR-1.75 NFTRE-1.75 NPTR-1.75 NPTRE-1.75 NPXR-1.75 NPXRE-1.75 NPXRE-1.75-R NVTR-2.50 NVTRE-2.50 PTR-1.75 PTR-1.75-HT PTR-1.75-HT-R PTR-1.75-R PTRE-1.75 PTRE-1.75-HT PTRE-1.75-HT-R PTRE-1.75-R PTRE-2.50E PXR-1.75 PXR-1.75-HT PXR-1.75-HT-R PXR-1.75-R PXRE-1.75 PXRE-1.75-HT PXRE-1.75-HT-R PXRE-1.75-R UTR-2.50 UTR-2.50E UTR-2.50-R UTR-3.50E UTR-3.50E-R UTRE-2.50 UTRE-2.50-R UTRE-3.50E UTRE-3.50E-R VTR-2.50 VTR-2.50-HT VTR-2.50-HT-R VTR-2.50-R VTR-3.50E VTR-3.50E-R VTRE-2.50 VTRE-2.50-HT VTRE-2.50-HT-R VTRE-2.50-R VTRE-3.50E | |||||
|
|
||||||||||