| Items |
01333770 Fenner 3 Inch (in) Outside Diameter V-Belt Idler Pulley |
01333790 Fenner 3.1 Inch (in) Outside Diameter V-Belt Idler Pulley |
01333775 Fenner 3.98 Inch (in) Outside Diameter V-Belt Idler Pulley |
00968391 Fenner 4 Inch (in) Outside Diameter V-Belt Idler Pulley |
01332485 Fenner 5.04 Inch (in) Outside Diameter V-Belt Idler Pulley |
|||||
| Description | N/A VA3001 Pulley | N/A VA3002 Pulley | N/A VA4001 Pulley | N/A VA4002 Idler Pulley | N/A VA5001 Pulley | |||||
| Supplier Name | N/A Fenner Drives | |||||||||
| Manufacturer Part Number | N/A VA3001 | N/A VA3002 | N/A VA4001 | N/A VA4002 | N/A VA5001 | |||||
| Belt Section Size | N/A A | N/A B | N/A A | N/A B | N/A B | |||||
| Bore Diameter | N/A 17 mm | |||||||||
| Number of Belt Grooves | N/A 1 | |||||||||
| Outside Diameter | N/A 3.00 in | N/A 3.1 in | N/A 3.98 in | N/A 4.00 in | N/A 5.04 in | |||||
| Weight | N/A 0.2 lb | N/A 0.2 lb | N/A 0.3 lb | N/A 0.3 lb | N/A 0.3 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||