COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Belt Section Size

Bore Diameter

Outside Diameter

N/A Fenner 3 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA3001 N/A A N/A 17 mm N/A 3.00 in
N/A Fenner 3.1 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA3002 N/A B N/A 17 mm N/A 3.1 in
N/A Fenner 3.98 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA4001 N/A A N/A 17 mm N/A 3.98 in
N/A Fenner 4 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA4002 N/A B N/A 17 mm N/A 4.00 in
N/A Fenner 5.04 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA5001 N/A B N/A 17 mm N/A 5.04 in
N/A Fenner 6.03 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA6001 N/A A N/A 17 mm N/A 6.03 in
N/A Fenner 6.25 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA6250 N/A A B N/A 17 mm N/A 6.25 in
N/A Fenner 7.5 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA7501 N/A A N/A 17 mm N/A 7.50 in
N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley N/A V2B6280 N/A 5V B N/A 0.510 in0.520 in N/A 6.28 in
N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley N/A V3B6280 N/A 5V B N/A 0.510 in0.520 in N/A 6.28 in
N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley N/A V4B6280 N/A 5V B N/A 0.510 in0.520 in N/A 6.28 in
N/A Fenner 3.6 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA3600 N/A B N/A 17 mm N/A 3.6 in
N/A Fenner 4.13 Inch (in) Outside Diameter V-Belt Idler Pulley N/A VA4130 N/A B N/A 17 mm N/A 4.13 in
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1