COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine 658.0 Revolutions Per Minute (RPM) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor (02056360)

Bodine 658.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor

Bodine 1800 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor (00533137)

Bodine 39.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor

Bodine 658.0 Revolutions Per Minute (RPM) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor (02056360)

Bodine 82.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor

Bodine 28.0 Revolutions Per Minute (RPM) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor (02109949)

Bodine 28.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor

Bodine 658.0 Revolutions Per Minute (RPM) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor (02056360)

Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor
Description N/A 2295 Motor N/A 2235 Motor N/A 2299 Motor N/A 2201 1/17HP Motor N/A 2895 Motor 1/4HP Motor 230/460
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 2295 N/A 2235 N/A 2299 N/A 2201 N/A 2895
Base Speed N/A 1700 rpm N/A 1700 rpm N/A N/A 1700 rpm N/A 1700 rpm
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) N/A Totally Enclosed Fan Cooled (TEFC) N/A Totally Enclosed Fan Cooled (TEFC) N/A Totally Enclosed Non-Ventilated (TENV) N/A Totally Enclosed Fan Cooled (TEFC)
Frequency Rating N/A 60 Hz
Insulation Class N/A F
Power N/A 1/4 hp N/A 3/8 hp N/A 1/8 hp N/A 1/17 hp N/A 1/4 hp
Phase N/A 3
Supply Voltage N/A 190 V208 to 230 V380 V460 V N/A 190 V208 to 230 V380 V460 V N/A 190 V208 to 230 V380 V460 V N/A 190 V208 to 230 V380 V460 V N/A 575 V
Standards Met N/A Canadian Standards Association (CSA) European Conformity (CE) Underwriter Laboratories (UL)
Synchronous Speed N/A 1800 rpm
Features & Benefits N/A
  • Quintsulation™ 5-stage insulation system designed to meet NEMA MG 1-1993, Section IV, Part 31.
  • Variable speed, 3-phase design for operation with a wide range of inverter (AC drive) products.
  • Inverter-Grade magnet wire and Class "F" insulation system for increased protection against spikes and corona damage caused by the inverter.
  • UL recognized for construction, CSA certified, and in compliance with the Low Voltage Directive "CE".