COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Base Speed

Power

Phase

Supply Voltage

N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/4 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 3/8 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
N/A Bodine 82.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A N/A 1/8 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/17 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/4 hp N/A 3 N/A 575 V
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1