| Items |
02898173 Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor |
02898176 Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor |
03670709 Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor |
03749113 Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor |
04030778 Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor |
|||||
| Description | N/A 40 1775 B40T2B 324T 230/460V BL | N/A 50 1775 B50T2B 326T 230/460V BL | N/A 2 hp, 1750 rpm, UN2T2BC, 230/460 V, 145TC | N/A 1 hp, 1755 rpm, UN1T2BFC, 230/460 V, 56C | N/A 1/3 hp, 1760 rpm, UN13T2BC, 230/460 V, 56C | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A B40T2B | N/A B50T2B | N/A UN2T2BC | N/A UN1T2BFC | N/A UN13T2BC | |||||
| Base Speed | N/A 1775 rpm | N/A 1775 rpm | N/A 1750 rpm | N/A 1755 rpm | N/A 1760 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | N/A Continuous Duty | N/A Vector Duty | N/A Vector Duty | N/A Vector Duty | |||||
| Enclosure Type | N/A Totally Enclosed Blower Cooled (TEBC) | N/A Totally Enclosed Blower Cooled (TEBC) | N/A Totally Enclosed Non-Ventilated (TENV) | N/A Totally Enclosed Non-Ventilated (TENV) | N/A Totally Enclosed Non-Ventilated (TENV) | |||||
| Frame Material | N/A Cast Iron | N/A Cast Iron | N/A Aluminum | N/A Steel | N/A Steel | |||||
| Frame Size | N/A 324T | N/A 326T | N/A 145TC | N/A 56C | N/A 56C | |||||
| Frequency | N/A 60 Hz | |||||||||
| Full Load Current | N/A | N/A | N/A 2.80 A5.60 A | N/A 1.60 A3.20 A | N/A 0.60 A1.10 A | |||||
| Full Load Efficiency | N/A | N/A | N/A 86.50 % | N/A 84.00 % | N/A 81.50 % | |||||
| Harmonization Code | N/A | N/A | N/A 8501.52.4000 | N/A 8501.51.6040 | N/A 8501.51.4040 | |||||
| Includes | N/A | N/A | N/A D-Flange Convertible Kit | N/A D-Flange Convertible Kit | N/A D-Flange Convertible Kit | |||||
| Insulation Class | N/A | N/A | N/A F | N/A F | N/A F | |||||
| Type | N/A Vector Drive Motor | |||||||||
| Power for 6 Poles | N/A | |||||||||
| Power for 4 Poles | N/A 40 hp | N/A 50 hp | N/A 2 hp | N/A 1 hp | N/A 1/3 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Supply Voltage | N/A 230 V460 V | |||||||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | N/A B | N/A A | N/A A | N/A A | |||||
| Shaft Diameter | N/A | N/A | N/A 0.88 in | N/A 0.63 in | N/A 0.63 in | |||||
| Standards Met | N/A | N/A | N/A National Electrical Manufacturers Association (NEMA) | N/A National Electrical Manufacturers Association (NEMA) | N/A National Electrical Manufacturers Association (NEMA) | |||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Thermal Protection | N/A | N/A | N/A Thermostat | N/A Thermostat | N/A Thermostat | |||||
| Weight | N/A 600.00 lb | N/A 610.00 lb | N/A 35.00 lb | N/A 24.00 lb | N/A 40.00 lb | |||||
| Applications | N/A | N/A | N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment | N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment | N/A Industrial Machinery Machine Tools Material Handling Packaging Machines Test Equipment | |||||
|
|
||||||||||