COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1775 rpm N/A Cast Iron N/A 324T N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1775 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1750 rpm N/A Aluminum N/A 145TC N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1755 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1760 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1765 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1760 rpm N/A Aluminum N/A 145TC N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1755 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1775 rpm N/A Aluminum N/A 215TC N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1775 rpm N/A Aluminum N/A 215TC N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1755 rpm N/A Aluminum N/A 143TC N/A 4
N/A Nidec 1150 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1150 rpm N/A Steel N/A 145TC N/A 6
N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1745 rpm N/A Steel N/A 145TC N/A 4
N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1170 rpm N/A Aluminum N/A 184TC N/A 6
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vector Drive Motor N/A 1765 rpm N/A Steel N/A 145TC N/A 4
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1