| Items |
00039956 INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage |
00092927 INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage |
00092906 INA (Schaeffler) 130 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage |
01451098 INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage |
00093097 INA (Schaeffler) 85 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage |
|||||
| Description | N/A AXW25 Thrust Needle Cage Assembly | N/A AXK7095 Thrust Needle Cage Assembly | N/A AXK130170 Thrust Needle Cage Assembly | N/A AXW15 Thrust Needle Cage Assembly | N/A AXK85110 Thrust Needle Cage Assembly | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A AXW25 | N/A AXK7095 | N/A AXK130170 | N/A AXW15 | N/A AXK85110 | |||||
| Bearing Width | N/A 3.2 mm | N/A 4 mm | N/A 5 mm | N/A 3.2 mm | N/A 4 mm | |||||
| Bore Diameter | N/A 25 mm | N/A 70 mm | N/A 130 mm | N/A 15 mm | N/A 85 mm | |||||
| Cage Material | N/A Nylon | |||||||||
| Compatible Washer | N/A | |||||||||
| Dynamic Load Rating | N/A | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A | |||||||||
| Operating Temperature Range | N/A -20 to 120 ºC | |||||||||
| Outside Diameter | N/A 45 mm | N/A 95 mm | N/A 170 mm | N/A 31 mm | N/A 110 mm | |||||
| Series | N/A | |||||||||
| Static Load Rating | N/A | |||||||||
| Thrust Bearing Type | N/A Roller and Cage Assembly | |||||||||
| Weight | N/A 0.06 lb | N/A 0.130 lb | N/A 0.5 lb | N/A 0.03 lb | N/A 0.18 lb | |||||
|
|
||||||||||