Item # |
Item Name |
Bearing Width |
Bore Diameter |
Cage Material |
Outside Diameter |
|---|---|---|---|---|---|
| 00039956 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 25 mm | Cage Material N/A Nylon | Outside Diameter N/A 45 mm |
| 00092927 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4 mm | Bore Diameter N/A 70 mm | Cage Material N/A Nylon | Outside Diameter N/A 95 mm |
| 00092906 | N/A INA (Schaeffler) 130 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 5 mm | Bore Diameter N/A 130 mm | Cage Material N/A Nylon | Outside Diameter N/A 170 mm |
| 01451098 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 15 mm | Cage Material N/A Nylon | Outside Diameter N/A 31 mm |
| 00093097 | N/A INA (Schaeffler) 85 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4 mm | Bore Diameter N/A 85 mm | Cage Material N/A Nylon | Outside Diameter N/A 110 mm |
| 02676568 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 9 mm | Bore Diameter N/A 90 mm | Cage Material N/A Nylon | Outside Diameter N/A 120 mm |
| 01606808 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4.2 mm | Bore Diameter N/A 50 mm | Cage Material N/A Nylon | Outside Diameter N/A 73 mm |
| 00092995 | N/A INA (Schaeffler) 65 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3 mm | Bore Diameter N/A 65 mm | Cage Material N/A Nylon | Outside Diameter N/A 90 mm |
| 00092981 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 2 mm | Bore Diameter N/A 20 mm | Cage Material N/A Nylon | Outside Diameter N/A 35 mm |
| 00139994 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3 mm | Bore Diameter N/A 60 mm | Cage Material N/A Nylon | Outside Diameter N/A 85 mm |
| 00092828 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 2 mm | Bore Diameter N/A 10 mm | Cage Material N/A Nylon | Outside Diameter N/A 24 mm |
| 04251439 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 19 mm | Bore Diameter N/A 140 mm | Cage Material N/A Brass | Outside Diameter N/A 200 mm |
| 04117449 | N/A INA (Schaeffler) 1-3/8 Inch (in) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 1.984 mm | Bore Diameter N/A 1-3/8 in | Cage Material N/A Steel | Outside Diameter N/A 2.062 in |
| 00092909 | N/A INA (Schaeffler) 150 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 5 mm | Bore Diameter N/A 150 mm | Cage Material N/A Nylon | Outside Diameter N/A 190 mm |
| 01502456 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 12 mm | Cage Material N/A Nylon | Outside Diameter N/A 29 mm |
| 00039962 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4.2 mm | Bore Diameter N/A 40 mm | Cage Material N/A Nylon | Outside Diameter N/A 63 mm |
| 01606807 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 20 mm | Cage Material N/A Nylon | Outside Diameter N/A 38 mm |
| 03393729 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 2 mm | Bore Diameter N/A 35 mm | Cage Material N/A Nylon | Outside Diameter N/A 52 mm |
| 02112528 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 35 mm | Cage Material N/A Nylon | Outside Diameter N/A 55 mm |
| 02784911 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4.2 mm | Bore Diameter N/A 45 mm | Cage Material N/A Nylon | Outside Diameter N/A 68 mm |
| 00092950 | N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 5 mm | Bore Diameter N/A 160 mm | Cage Material N/A Nylon | Outside Diameter N/A 200 mm |
| 00093051 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 4 mm | Bore Diameter N/A 90 mm | Cage Material N/A Nylon | Outside Diameter N/A 120 mm |
| 00085491 | N/A INA (Schaeffler) AXK Series 5 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 2 mm | Bore Diameter N/A 5 mm | Cage Material N/A Nylon | Outside Diameter N/A 15 mm |
| 00085487 | N/A INA (Schaeffler) 4 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 2 mm | Bore Diameter N/A 4 mm | Cage Material N/A Nylon | Outside Diameter N/A 14 mm |
| 02290991 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage | Bearing Width N/A 3.2 mm | Bore Diameter N/A 30 mm | Cage Material N/A Nylon | Outside Diameter N/A 50 mm |