COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting CFM Series 26 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting CFM Series 16 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting CFM Series 36 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting CFM Series 16 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting CFM Series 26 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing
Description N/A CFM020026020 Flange Bronze Bearing N/A CFM010016016 Bearing N/A CFM028036020 Bearing N/A CFM010016008 Bearing N/A CFM020026016 Flange Bronze Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905206092 N/A 717905205583 N/A 717905206290 N/A 717905205569 N/A 717905206085
Manufacturer Part Number N/A CFM020026020 N/A CFM010016016 N/A CFM028036020 N/A CFM010016008 N/A CFM020026016
Bearing Material N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660)
Bore Diameter N/A 20 mm N/A 10 mm N/A 28 mm N/A 10 mm N/A 20 mm
Flange Diameter N/A 32 mm N/A 22 mm N/A 44 mm N/A 22 mm N/A 32 mm
Flange Width N/A 3 mm N/A 3 mm N/A 4 mm N/A 3 mm N/A 3 mm
Groove/Plug Type N/A None N/A N/A N/A N/A
Material Specification N/A Society of Automotive Engineers (SAE) 660 (C932) N/A N/A N/A N/A
Maximum V Value N/A 750 sfpm
Maximum P Value N/A 4000
Maximum PV Value N/A 75000
Operating Temperature Range N/A -450 to 500 ºC
Outside Diameter N/A 26 mm N/A 16 mm N/A 36 mm N/A 16 mm N/A 26 mm
Overall Length N/A 20 mm N/A 16 mm N/A 20 mm N/A 8 mm N/A 16 mm
Series N/A CFM
Sleeve Bearing Type N/A Flanged Bearing
Standards Met N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660) N/A N/A N/A N/A
Weight N/A 0.102 lb N/A 0.049 lb N/A 0.1990 lb N/A 0.03 lb N/A 0.085 lb
Features & Benefits N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our standard bearing line features over 900 sizes, carried in stock at Motion Industries or Bunting Bearings.
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, see your local Motion Industries Branch for: Machined to print bearings Precision finished bearings Grease or oil grooved bearings Graphite-filled grooved bearings Graphite-filled plug type bearings Special alloy bearings