COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Maximum V Value

Outside Diameter

N/A Bunting CFM Series 26 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 20 mm N/A 32 mm N/A 3 mm N/A 750 sfpm N/A 26 mm
N/A Bunting CFM Series 16 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 10 mm N/A 22 mm N/A 3 mm N/A 750 sfpm N/A 16 mm
N/A Bunting CFM Series 36 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 28 mm N/A 44 mm N/A 4 mm N/A 750 sfpm N/A 36 mm
N/A Bunting CFM Series 16 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 10 mm N/A 22 mm N/A 3 mm N/A 750 sfpm N/A 16 mm
N/A Bunting CFM Series 26 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 20 mm N/A 32 mm N/A 3 mm N/A 750 sfpm N/A 26 mm
N/A Bunting CFM Series 15 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 750 sfpm N/A 15 mm
N/A Bunting CFM Series 10 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 6 mm N/A 14 mm N/A 2 mm N/A 750 sfpm N/A 10 mm
N/A Bunting CFM Series 20 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 16 mm N/A 24 mm N/A 2 mm N/A 750 sfpm N/A 20 mm
N/A Bunting CFM Series 56 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 50 mm N/A 62 mm N/A 3 mm N/A 750 sfpm N/A 56 mm
N/A Bunting CFM Series 70 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 60 mm N/A 80 mm N/A 5 mm N/A 750 sfpm N/A 70 mm
N/A Bunting CFM Series 46 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 40 mm N/A 56 mm N/A 5 mm N/A 750 sfpm N/A 46 mm
N/A Bunting CFM Series 18 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 12 mm N/A 24 mm N/A 3 mm N/A 750 sfpm N/A 18 mm
N/A Bunting CFM Series 19 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 15 mm N/A 23 mm N/A 2 mm N/A 750 sfpm N/A 19 mm
N/A Bunting CFM Series 15 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 10 mm N/A 21 mm N/A 3 mm N/A 750 sfpm N/A 15 mm
N/A Bunting CFM Series 26 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 20 mm N/A 32 mm N/A 3 mm N/A 750 sfpm N/A 26 mm
N/A Bunting CFM Series 13 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 10 mm N/A 16 mm N/A 1.5 mm N/A 750 sfpm N/A 13 mm
N/A Bunting CFM Series 20 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 16 mm N/A 24 mm N/A 2 mm N/A 750 sfpm N/A 20 mm
N/A Bunting CFM Series 32 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 750 sfpm N/A 32 mm
N/A Bunting CFM Series 12 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 8 mm N/A 16 mm N/A 2 mm N/A 750 sfpm N/A 12 mm
N/A Bunting CFM Series 22 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 16 mm N/A 28 mm N/A 3 mm N/A 750 sfpm N/A 22 mm
N/A Bunting CFM Series 16 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 12 mm N/A 23 mm N/A 3 mm N/A 750 sfpm N/A 16 mm
N/A Bunting CFM Series 38 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 30 mm N/A 46 mm N/A 4 mm N/A 750 sfpm N/A 38 mm
N/A Bunting CFM Series 30 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 750 sfpm N/A 30 mm
N/A Bunting CFM Series 22 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 18 mm N/A 26 mm N/A 2 mm N/A 750 sfpm N/A 22 mm
N/A Bunting CFM Series 20 Millimeter (mm) Outside Diameter Cast Bronze Metric Flanged Bearing N/A 16 mm N/A 24 mm N/A 2 mm N/A 750 sfpm N/A 20 mm
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2