| Items |
05600056 Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing |
07719245 Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing |
07779985 Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing |
08004778 Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing |
08004779 Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing |
|||||
| Description | N/A CFM0100013008 Flange Bearing. Metric | N/A CFM006010010 Bronze Bushing | N/A CFM009014010 SAE 660 Flanged Bushing | N/A CFM006010006 C93200(SAE660) Metric | N/A CFM008011006 C93200(SAE660) Metric | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905205491 | N/A 717905205361 | N/A 717905205460 | N/A 717905205354 | N/A 717905205385 | |||||
| Manufacturer Part Number | N/A CFM010013008 | N/A CFM006010010 | N/A CFM009014010 | N/A CFM006010006 | N/A CFM008011006 | |||||
| Bearing Material | N/A Cast Bronze | |||||||||
| Bore Diameter | N/A 10 mm | N/A 6 mm | N/A 9 mm | N/A 6 mm | N/A 8 mm | |||||
| Flange Diameter | N/A 16 mm | N/A 14 mm | N/A 19 mm | N/A 14 mm | N/A 14 mm | |||||
| Flange Width | N/A 1.5 mm | N/A 2.0 mm | N/A 2.5 mm | N/A 2.0 mm | N/A 1.5 mm | |||||
| Material Specification | N/A C93200 (Society of Automotive Engineers (SAE) 660) | |||||||||
| Maximum V Value | N/A 750 sfpm | |||||||||
| Maximum P Value | N/A 4000 | |||||||||
| Maximum PV Value | N/A 75000 | |||||||||
| Operating Temperature Range | N/A -450 to 500 ºF | |||||||||
| Outside Diameter | N/A 13 mm | N/A 10 mm | N/A 14 mm | N/A 10 mm | N/A 11 mm | |||||
| Overall Length | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 6 mm | N/A 6 mm | |||||
| Series | N/A CFM | |||||||||
| Sleeve Bearing Type | N/A Flanged Bearing | |||||||||
| Weight | N/A 0.0130 lb | N/A 0.0130 lb | N/A 0.0240 lb | N/A 0.009 lb | N/A 0.008 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||