Item # |
Item Name |
Bore Diameter |
Flange Diameter |
Flange Width |
Overall Length |
|---|---|---|---|---|---|
| 05600056 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 16 mm | Flange Width N/A 1.5 mm | Overall Length N/A 8 mm |
| 07719245 | N/A Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 6 mm | Flange Diameter N/A 14 mm | Flange Width N/A 2.0 mm | Overall Length N/A 10 mm |
| 07779985 | N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 9 mm | Flange Diameter N/A 19 mm | Flange Width N/A 2.5 mm | Overall Length N/A 10 mm |
| 08004778 | N/A Bunting CFM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 6 mm | Flange Diameter N/A 14 mm | Flange Width N/A 2.0 mm | Overall Length N/A 6 mm |
| 08004779 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 14 mm | Flange Width N/A 1.5 mm | Overall Length N/A 6 mm |
| 08004780 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 14 mm | Flange Width N/A 1.5 mm | Overall Length N/A 10 mm |
| 08004781 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 14 mm | Flange Width N/A 1.5 mm | Overall Length N/A 12 mm |
| 08004782 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 16 mm | Flange Width N/A 2.0 mm | Overall Length N/A 8 mm |
| 08004783 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 16 mm | Flange Width N/A 2.0 mm | Overall Length N/A 10 mm |
| 08004784 | N/A Bunting CFM Series 8 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 8 mm | Flange Diameter N/A 16 mm | Flange Width N/A 2.0 mm | Overall Length N/A 16 mm |
| 08004785 | N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 9 mm | Flange Diameter N/A 19 mm | Flange Width N/A 2.5 mm | Overall Length N/A 6 mm |
| 08004786 | N/A Bunting CFM Series 9 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 9 mm | Flange Diameter N/A 19 mm | Flange Width N/A 2.5 mm | Overall Length N/A 14 mm |
| 08004787 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 16 mm | Flange Width N/A 1.5 mm | Overall Length N/A 6 mm |
| 08004788 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 16 mm | Flange Width N/A 1.5 mm | Overall Length N/A 12 mm |
| 08004789 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 16 mm | Flange Width N/A 1.5 mm | Overall Length N/A 16 mm |
| 08004790 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 21 mm | Flange Width N/A 3.0 mm | Overall Length N/A 16 mm |
| 08004791 | N/A Bunting CFM Series 10 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 10 mm | Flange Diameter N/A 21 mm | Flange Width N/A 3.0 mm | Overall Length N/A 20 mm |
| 08004792 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 18 mm | Flange Width N/A 1.5 mm | Overall Length N/A 12 mm |
| 08004793 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 18 mm | Flange Width N/A 1.5 mm | Overall Length N/A 20 mm |
| 08004794 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 23 mm | Flange Width N/A 3.0 mm | Overall Length N/A 8 mm |
| 08004795 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 23 mm | Flange Width N/A 3.0 mm | Overall Length N/A 16 mm |
| 08004796 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 23 mm | Flange Width N/A 3.0 mm | Overall Length N/A 20 mm |
| 08004797 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 24 mm | Flange Width N/A 3.0 mm | Overall Length N/A 8 mm |
| 08004798 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 24 mm | Flange Width N/A 3.0 mm | Overall Length N/A 16 mm |
| 08004799 | N/A Bunting CFM Series 12 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing | Bore Diameter N/A 12 mm | Flange Diameter N/A 24 mm | Flange Width N/A 3.0 mm | Overall Length N/A 20 mm |