| Items |
08005819 Bunting ECOW Series 0.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer |
08005820 Bunting ECOW Series 0.3125 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer |
08005821 Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer |
08005822 Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer |
08005823 Bunting ECOW Series 0.4375 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer |
|||||
| Description | N/A ECOW041001 SAE841 ECO (USDA H-1) Thrust | N/A ECOW051201 SAE841 ECO (USDA H-1) Thrust | N/A ECOW061201 SAE841 ECO (USDA H-1) Thrust | N/A ECOW061202 SAE841 ECO (USDA H-1) Thrust | N/A ECOW071201 SAE841 ECO (USDA H-1) Thrust | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905239229 | N/A 717905239236 | N/A 717905239243 | N/A 717905239250 | N/A 717905239267 | |||||
| Manufacturer Part Number | N/A ECOW041001 | N/A ECOW051201 | N/A ECOW061201 | N/A ECOW061202 | N/A ECOW071201 | |||||
| Bearing Material | N/A Powdered Metal SAE 841 Bronze Eco | |||||||||
| Inside Diameter | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.4375 in | |||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Maximum P Value | N/A 2000 psi | |||||||||
| Maximum PV Value | N/A 50000 | |||||||||
| Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
| Outside Diameter | N/A 0.6250 in | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | |||||
| Series | N/A ECOW | |||||||||
| Thickness | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | N/A 0.0625 in | |||||
| Weight | N/A 0.004 lb | N/A 0.0060 lb | N/A 0.005 lb | N/A 0.009 lb | N/A 0.004 lb | |||||
|
|
||||||||||