Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 08005819 | N/A Bunting ECOW Series 0.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.2500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.6250 in | Thickness N/A 0.0625 in |
| 08005820 | N/A Bunting ECOW Series 0.3125 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3125 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08005821 | N/A Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3750 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08005822 | N/A Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3750 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
| 08005823 | N/A Bunting ECOW Series 0.4375 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.4375 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08005824 | N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08005826 | N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0938 in |
| 08005827 | N/A Bunting ECOW Series 0.5000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08005828 | N/A Bunting ECOW Series 0.5625 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08005829 | N/A Bunting ECOW Series 0.5625 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08005830 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0625 in |
| 08005831 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08005832 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1875 in | Thickness N/A 0.0625 in |
| 08005833 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1875 in | Thickness N/A 0.0938 in |
| 08005834 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1875 in | Thickness N/A 0.1250 in |
| 08005835 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08005836 | N/A Bunting ECOW Series 0.6250 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08005837 | N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08005838 | N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08005839 | N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.3750 in | Thickness N/A 0.1250 in |
| 08005840 | N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.5625 in | Thickness N/A 0.0938 in |
| 08005841 | N/A Bunting ECOW Series 0.7500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.75 in | Thickness N/A 0.1250 in |
| 08005842 | N/A Bunting ECOW Series 0.8750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.0625 in |
| 08005843 | N/A Bunting ECOW Series 0.8750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
| 08005844 | N/A Bunting ECOW Series 1.0000 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.0625 in |