| Items |
08006488 Bunting EXEW Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer |
08006489 Bunting EXEW Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer |
08006490 Bunting EXEW Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer |
08006491 Bunting EXEW Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer |
08006492 Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer |
|||||
| Description | N/A EXEW041001 SAE841 PTFE Oil Thrust | N/A EXEW051201 SAE841 PTFE Oil Thrust | N/A EXEW061202 SAE841 PTFE Oil Thrust | N/A EXEW071201 SAE841 PTFE Oil Thrust | N/A EXEW081201 SAE841 PTFE Oil Thrust | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905230462 | N/A 717905240997 | N/A 717905230486 | N/A 717905241000 | N/A 717905230493 | |||||
| Manufacturer Part Number | N/A EXEW041001 | N/A EXEW051201 | N/A EXEW061202 | N/A EXEW071201 | N/A EXEW081201 | |||||
| Bearing Material | N/A Powdered Metal SAE 841 Extra | |||||||||
| Inside Diameter | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.4375 in | N/A 0.5000 in | |||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Maximum P Value | N/A 2000 psi | |||||||||
| Maximum PV Value | N/A 50000 | |||||||||
| Operating Temperature Range | N/A -40 to 460 ºF | |||||||||
| Outside Diameter | N/A 0.6250 in | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | |||||
| Series | N/A EXEW | |||||||||
| Thickness | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | N/A 0.0625 in | N/A 0.0625 in | |||||
| Weight | N/A 0.004 lb | N/A 0.0060 lb | N/A 0.009 lb | N/A 0.004 lb | N/A 0.004 lb | |||||
|
|
||||||||||