Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 08006488 | N/A Bunting EXEW Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.2500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.6250 in | Thickness N/A 0.0625 in |
| 08006489 | N/A Bunting EXEW Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3125 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08006490 | N/A Bunting EXEW Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3750 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
| 08006491 | N/A Bunting EXEW Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.4375 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08006492 | N/A Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08006493 | N/A Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0938 in |
| 08006494 | N/A Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08006495 | N/A Bunting EXEW Series 0.5625 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08006496 | N/A Bunting EXEW Series 0.5625 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08006497 | N/A Bunting EXEW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0625 in |
| 08006498 | N/A Bunting EXEW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08006499 | N/A Bunting EXEW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1875 in | Thickness N/A 0.0625 in |
| 08006500 | N/A Bunting EXEW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08006501 | N/A Bunting EXEW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08006502 | N/A Bunting EXEW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08006503 | N/A Bunting EXEW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08006504 | N/A Bunting EXEW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.75 in | Thickness N/A 0.1250 in |
| 08006505 | N/A Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.0625 in |
| 08006506 | N/A Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
| 08006507 | N/A Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.6250 in | Thickness N/A 0.1250 in |
| 08006508 | N/A Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 2.0000 in | Thickness N/A 0.1875 in |
| 08006509 | N/A Bunting EXEW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 3.50 in | Thickness N/A 0.1875 in |
| 08006510 | N/A Bunting EXEW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 1.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 2-5/8 in | Thickness N/A 0.1250 in |
| 08006511 | N/A Bunting EXEW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 2.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 3.00 in | Thickness N/A 0.1250 in |
| 08006512 | N/A Bunting EXEW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer | Inside Diameter N/A 2.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 3.00 in | Thickness N/A 0.2500 in |