| Items |
00028594 Bunting BJ4T Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer |
00028596 Bunting BJ4T Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer |
00028598 Bunting BJ4T Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer |
00028600 Bunting BJ4T Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer |
00028602 Bunting BJ4T Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer |
|||||
| Description | N/A BJ4T041002 1/4 x 5/8 x 1/16 | N/A BJ4T061202 3/8 x 3/4 x 1/16 | N/A BJ4T081602 1/2 x 1 x 1/16 | N/A BJ4T122204 3/4 x 1-3/8 x 1/8 | N/A BJ4T163204 1 x 2 x 1/8 | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905196348 | N/A 717905196393 | N/A 717905196416 | N/A 717905201776 | N/A 717905196508 | |||||
| Manufacturer Part Number | N/A BJ4T041002 | N/A BJ4T061202 | N/A BJ4T081602 | N/A BJ4T122204 | N/A BJ4T163204 | |||||
| Bearing Material | N/A Polytetrafluoroethylene (PTFE) BJ4 | |||||||||
| Inside Diameter | N/A 0.2500 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.7500 in | N/A 1.0000 in | |||||
| Material Specification | N/A JLON 4200 | |||||||||
| Maximum V Value | N/A 400 sfpm | |||||||||
| Maximum P Value | N/A 1100 | |||||||||
| Maximum PV Value | N/A 30000 psi30000 | |||||||||
| Nominal Overall Length | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | |||||
| Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
| Outside Diameter | N/A 0.6250 in | N/A 0.75 in | N/A 1 in | N/A 1.3750 in | N/A 2.0000 in | |||||
| Plug Type | N/A No Plugs | |||||||||
| Series | N/A BJ4T | |||||||||
| Thickness | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | N/A 0.1250 in | |||||
| Weight | N/A 0.0052 lb | N/A 0.0067 lb | N/A 0.0119 lb | N/A 0.0422 lb | N/A 0.0953 lb | |||||
|
|
||||||||||