COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Brake Drums

Nexen 1.0000 Inch (in) Bore Size Brake Drum

Nexen 0.0000 to 2.0000 Inch (in) Bore Size Brake Drum (00899176)

Nexen 0.0000 to 2.0000 Inch (in) Bore Size Brake Drum

Nexen Brake Drums

Nexen 0.0000 to 3.0000 Inch (in) Bore Size Brake Drum
Description N/A 842300 J Drum 2-3/4" 1" Bore N/A 843600 K Drum 4" No Bore N/A 845300 8K Drum No Bore
Supplier Name N/A Nexen
Manufacturer Part Number N/A 842300 N/A 843600 N/A 845300
Bore Size N/A 1 in N/A 0.0000 to 2.0000 in N/A 0.0000 to 3.0000 in
Bore Style N/A Unfinished N/A Unfinished Blank Bore N/A Unfinished Blank Bore
Brake Heat Sink Capacity N/A 25000 ft·lb N/A 70000 ft·lb N/A 278000 ft·lb
For Use With N/A J Series Brakes N/A 4K Series Brakes N/A 8K Series Brakes
Finish N/A Bare Cast Iron
Maximum Speed N/A 5500 rpm N/A 5500 rpm N/A 2700 rpm
Parts Category N/A Calipers Discs Drums Hubs
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 2.16 lb/in² N/A 9.79 lb/in² N/A 103.70 lb/in²
Weight N/A 2.5 lb N/A 6.50 lb N/A 24.00 lb