COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Heat Sink Capacity

Maximum Speed

N/A Nexen 1.0000 Inch (in) Bore Size Brake Drum N/A 842300 N/A 1 in N/A 25000 ft·lb N/A 5500 rpm
N/A Nexen 0.0000 to 2.0000 Inch (in) Bore Size Brake Drum N/A 843600 N/A 0.0000 to 2.0000 in N/A 70000 ft·lb N/A 5500 rpm
N/A Nexen 0.0000 to 3.0000 Inch (in) Bore Size Brake Drum N/A 845300 N/A 0.0000 to 3.0000 in N/A 278000 ft·lb N/A 2700 rpm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1