| Items |
00898177 Nexen 4.50 Pound (lb) Weight Caliper Assembly |
01127144 Nexen 62.50 Pound (lb) Weight Caliper Assembly |
02505178 Nexen 14.00 Pound (lb) Weight Caliper Assembly |
|||
| Description | N/A 835451 XTB-1018 Caliper | N/A 837400 SPC Brake without Actuator | N/A 835560 XTB-2230 Caliper ASSY. | |||
| Supplier Name | N/A Nexen | |||||
| Manufacturer Part Number | N/A 835451 | N/A 837400 | N/A 835560 | |||
| Approximate Brake Facing Life | N/A | N/A 2447 hp·hr | N/A | |||
| Brake Facing Edge Color Code | N/A | N/A Red | N/A | |||
| Brake Facing Type | N/A | N/A Standard Coefficient | N/A | |||
| Disc Thickness | N/A | N/A 0.5000 in | N/A | |||
| Disc Working Radius | N/A | N/A WR=D/2-1.437 in. for 18 in. or Larger Discs | N/A | |||
| Finish | N/A Bare Cast Aluminum | N/A | N/A Bare Cast Aluminum | |||
| For Use With | N/A XTB Series Brakes | N/A SPC Series Brakes | N/A XTB Series Brakes | |||
| Kits | N/A 835471 (Facing Kit LCO) 835631 (Facing Kit Low Dust) 835643 (Facing Kit Ultra LCO) | N/A 837471 (Facing Kit) 837472 (Repair Kit) | N/A 835580 (Facing Kit) 835581 (Facing Kit LCO) | |||
| Maximum Pressure | N/A | N/A 80 psi | N/A | |||
| Open or Enclosed Design | N/A | N/A Open | N/A | |||
| Operating Pressure Range | N/A 1 to 80 psi | N/A | N/A 1 to 80 psi | |||
| Parts Category | N/A Calipers Discs Drums Hubs | |||||
| Port Size | N/A 1/8 in | N/A | N/A 1/8 in | |||
| Port Type | N/A National Pipe Thread (NPT) | N/A | N/A National Pipe Thread (NPT) | |||
| Plastic Tubing Port Size | N/A 5/32 in | N/A | N/A 5/32 in | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||
| Series | N/A XTB 10-18 Single Disc Caliper | N/A SPC Brake without actuator | N/A XTB 22-30 Single Disc Caliper | |||
| Static Torque Factor (Broken-In) - SPC 8 | N/A | N/A 1900 lb | N/A | |||
| Static Torque Factor (Broken-In) - SPC12 | N/A | N/A 2800 lb | N/A | |||
| Static Torque Factor (Broken-In) - SPC20 | N/A | N/A 4700 lb | N/A | |||
| Weight | N/A 4.50 lb | N/A 62.50 lb | N/A 14 lb | |||
| Features & Benefits | N/A |
N/A
|
N/A | |||
| General Information | N/A Caliper for XTB 10-18 single disc tension brakes. | N/A | N/A Caliper for XTB 22-30 single disc tension brakes. | |||
|
|
||||||