COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Hubs

Nexen 10.0000 Inch (in) Disc Diameter Hub

Nexen Hubs

Nexen 12.0000 and 14.000 Inch (in) Disc Diameter Hub

Nexen Hubs

Nexen 16.0000 Inch (in) Disc Diameter Hub
Description N/A 856100 DB Disc Brake Hub 10" N/A 856200 DB Disc Brake Hub 12" & 14" N/A 856300 DB Disc Brake Hub 16"
Supplier Name N/A Nexen
Manufacturer Part Number N/A 856100 N/A 856200 N/A 856300
Bore Size N/A 0.5000 to 2.1250 in
Bore Style N/A Quick-Detach (QD) Type SK
Disc Diameter N/A 10.0000 in N/A 12.0000 in14.0000 in N/A 16.0000 in
For Use With N/A DB Series Brake
Parts Category N/A Calipers Discs Drums Hubs
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 16.70 lb/in² N/A 27.90 lb/in² N/A 88.40 lb/in²
Weight N/A 5 lb N/A 6.00 lb N/A 8.5 lb
General Information N/A Taper lock bushing (sold separately).