| Items |
00914283 Nexen 0.625 Inch (in) Input Shaft Diameter Output Drive Unit |
00914322 Nexen 0.875 Inch (in) Input Shaft Diameter Output Drive Unit |
||
| Description | N/A 932600 SE-100 Output Drive | N/A 932700 SE-200 Output Drive Unit | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 932600 | N/A 932700 | ||
| Bore Style | N/A Straight Shaft | |||
| For Use With | N/A SE-100 Series Brakes | N/A SE-200 Series Brakes | ||
| Input Shaft Diameter | N/A 0.625 in | N/A 0.875 in | ||
| Output Shaft Diameter | N/A 0.6250 in | N/A 0.875 in | ||
| Parts Category | N/A Other Accessories | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Series | N/A SE-100 | N/A SE-200 | ||
| Weight | N/A 5 lb | N/A 8 lb | ||
|
|
||||