COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Roller Pinions

Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion

Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion (03370552)

Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion

Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion (03370552)

Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion

Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion (03370552)

Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion

Nexen Roller Pinions

Nexen 7200 Newton (N) Maximum Static Linear Force Roller Pinion
Description N/A 966660 RPS20P-B25.0MMP2 N/A 966661 RPS20R-B1000P2U N/A 966651 RPS16 Roller Rack N/A 966652 RPS16 Roller Rack N/A 966680 RPS32 Roller Pinion
Supplier Name N/A Nexen
Manufacturer Part Number N/A 966660 N/A 966661 N/A 966651 N/A 966652 N/A 966680
Actuator Cycle Life N/A 60,000,000 Engagements per Roller or 12,000,000 m of Continuous Travel at Rated Precision, Rack Life Varies by Grade N/A N/A N/A N/A 60,000,000 Engagements per Roller or 23,000,000 m of Continuous Travel at Rated Precision, Rack Life Varies by Grade
Approximate Product Life N/A 60,000,000 Contacts per Roller or Full Revolutions at Maximum Life Rated Performance N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings N/A 60,000,000 Contacts per Roller or Full Revolutions at Maximum Life Rated Performance
Backlash N/A 3.2 µm N/A 0.0 µm N/A 0.0 µm N/A 0.0 µm N/A 3.2 µm
Bore Size N/A 25 mm N/A N/A N/A N/A 45 mm
Bore Type N/A Straight N/A N/A N/A N/A Straight
Finish N/A N/A Thin Dense Hard Chrome on Steel N/A Thin Dense Hard Chrome on Steel N/A Thin Dense Hard Chrome on Steel N/A
Body Material N/A Nickel Plated Steel N/A N/A N/A N/A Nickel Plated Steel
Bearing Cup Finish N/A Zinc-Nickel Plated N/A N/A N/A N/A Zinc-Nickel Plated
Coupling Finish N/A Zinc-Nickel Plated N/A N/A N/A N/A Zinc-Nickel Plated
Fastener Finish N/A Zinc Plated N/A N/A N/A N/A Zinc Plated
Roller Finish N/A Bare Steel N/A N/A N/A N/A Bare Steel
Length N/A N/A 1000 mm N/A 992 mm N/A 512 mm N/A
Linear Distance per Revolution N/A 200 mm N/A N/A N/A N/A 384 mm
UPC Code N/A 662284301091 N/A 662284301107 N/A 662284301046 N/A 662284301053 N/A 662284301213
Mass N/A N/A 4.1 kg N/A 2.1 kg N/A 1.1 kg N/A
Maximum Average Dynamic Linear Force N/A 1500 N N/A 1500 N N/A 1000 N N/A 1000 N N/A 3600 N
Maximum Speed N/A 1500 rpm5.0 m/s N/A 5.0 m/s N/A 4.0 m/s N/A 4.0 m/s N/A 1719 rpm11.0 m/s
Maximum Dynamic Torque (High) N/A 52.5 N·m N/A N/A N/A N/A 218.7 N·m
Maximum Dynamic Torque (Low) N/A 92.3 N·m N/A N/A N/A N/A 385.0 N·m
Maximum Dynamic Torque Capacity N/A 92.3 N·m N/A N/A N/A N/A 385.0 N·m
Maximum Static Linear Force N/A 3000 N N/A 3000 N N/A 2400 N N/A 2400 N N/A 7200 N
Maximum Static Torque Capacity N/A 95.5 N·m N/A N/A N/A N/A 440.0 N·m
Meshing Pitch Circle Diameter N/A 63.7 mm N/A N/A N/A N/A 122.2 mm
Mounting Type N/A Shaft Mount N/A N/A N/A N/A Shaft Mount
Parts Category N/A Other Accessories
Pinion Inertia N/A 0.00105 kg·m² N/A N/A N/A N/A 0.01690 kg·m²
Positional Accuracy N/A ± 30 µm
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Repetitive Positioning Precision N/A ± 5 µm
Temperature Range N/A -5 to 40 ºC
Weight N/A
Features & Benefits N/A Zero Backlash, High Positional Accuracy and Repeatability, No Cumulative Error, High Speed, Corrosion Resistant Options, 99% Efficient N/A
  • Revolutionary Linear Drive System That Provides Zero Backlash, High Positional Accuracy and Speed, Low Maintenance, and Long Life
  • High Accuracy, Speed, Life, Corrosion Resistance And Low Backlash, Maintenance
N/A
  • Revolutionary Linear Drive System That Provides Zero Backlash, High Positional Accuracy and Speed, Low Maintenance, and Long Life
  • High Accuracy, Speed, Life, Corrosion Resistance And Low Backlash, Maintenance
N/A
  • Revolutionary Linear Drive System That Provides Zero Backlash, High Positional Accuracy and Speed, Low Maintenance, and Long Life
  • High Accuracy, Speed, Life, Corrosion Resistance And Low Backlash, Maintenance
N/A Zero Backlash, High Positional Accuracy and Repeatability, No Cumulative Error, High Speed, Corrosion Resistant Options, 99% Efficient